Select Your Country

Go to global website

PS1000-A6-24.10.R Power Supply

Key Benefits at a Glance

  • 100 V AC to 240 V AC wide-range input
  • Output 24 V DC, 10 A, 240 W, 1-phase
  • Housing width 39 mm
  • Built-in decoupling mosfet for 1+1 and N+1 redundancy
  • Efficiency up to 94.7 %
  • Minimal inrush current surge
  • DC OK relay contact
  • Current sharing for parallel use
  • Suitable for Zone 2/Div. 2 mounting

Show more

In stock322.00 USD Net price—your individual price will be shown during checkout process.
Approval
Product Compliance: USA - cULus
Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of PS1000-A6-24.10.R

Efficiency93 % at 120 V AC
94.7 % at 230 V AC
Power dissipation18.1 W at 120 V AC
13.4 W at 230 V AC
Voltage range100 ... 240 V AC (-15 %/+10 %), 50 ... 60 Hz (±6 %)
110 ... 150 V DC (±20 %)
Current2.17 A at 120 V AC
1.14 A at 230 V AC
2.35 A at 110 V DC
for lower output currents see technical information
Inrush current6 A peak at 120 V AC and ambient temperature 40 °C (104 °F)
9 A peak at 230 V AC and ambient temperature 40 °C (104 °F)
Capacity factor0.99 at 120 V AC
0.97 at 230 V AC
Rated voltageUr24 V DC
Voltage range23.8 ... 25.2 V DC
factory setting: 24.1 V
Rated currentIr10 A
Current12 A at ambient temperature < 45 °C (113 °F)
10 A at ambient temperature 60 °C (140 °F)
7.5 A at ambient temperature 70 °C (158 °F)
linear power derating see technical information
Power240 W
Ripplemax. 50 mV pp
Hold-up time37 ms at 120 V AC
37 ms at 230 V AC
Overload behaviorcontinuous current : output voltage > 13 V DC
intermittent current : output voltage < 13 V DC
Short-circuit currenttyp. 14 A , intermitted current peak value for typ. 2 s, load impedance < 10 mΩ
Voltage limitationtyp. 30.5 V DC
max. 32 V DC
Connectionterminals 13, 14
Output typerelay contact DC OK
- contact is closed if the output voltage is > 90 % of the adjusted output voltage
Contact loadingmax. 60 V DC/0.3 A ; 30 V DC/1 A ; 30 V AC/0.5 A resistive load
min. 1 mA at 5 V DC
Input/OutputSELV/PELV
Display elementsLED green: status DC OK
- LED lights up if the output voltage is > 90 % of the adjusted output voltage
Electromagnetic compatibility
Directive 2014/30/EUIEC/EN 61000-6-1 , IEC/EN 61000-6-2 , IEC/EN 61000-6-3 , IEC/EN 61000-6-4 , IEC/EN 61000-3-2 ,
IEC/EN 61000-3-3
Low voltage
Directive 2014/35/EUEN 61010-1
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000:2019
Degree of protectionEN 60529
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient temperature-25 ... 70 °C (-13 ... 158 °F) , see technical information
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity5 ... 95 %, noncondensing
Shock resistance20 g , 11 ms or 30 g , 6 ms
Vibration resistance2 ... 17.8 Hz : ± 1.6 mm , 17.8 ... 500 Hz : 2 g
Housing materialaluminum alloy , galvanized steel
Degree of protectionIP20
Connection
Input/Outputplug-in connector with screw terminals
conductor cross section: max. 4 mm2 (AWG 20-12)
cable diameter: max. 2.4 mm, wire end ferrules included
stripped insulation length: 7 mm
tightening torque: max. 0.5 Nm
Relay contact outputplug-in connector with screw terminals
conductor cross section: max. 1.5 mm2 (AWG 26-14)
cable diameter: max. 1.8 mm, wire end ferrules included
stripped insulation length: 6 mm
tightening torque: max. 0.8 Nm
Massapprox. 600 g  
Dimensions39 x 124 x 117 mm (W x H x D) , without plugs and without DIN mounting rail
Height124 mm
Width39 mm
Depth117 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
ATEX approval
ATEX certificateEPS 15 ATEX 1101 X
ATEX markingEx-Hexagon II 3G Ex ec nC II T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-7:2015+A1:2018 , EN 60079-15:2010
UL approvalE350173 , E223176
IECEx approval
IECEx certificateIECEx EPS 20.0055X
IECEx markingEx ec nC IIC T4 Gc
StandardsIEC 60079-0:2017 , IEC 60079-7:2017 , IEC 60079-15:2017
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
General Notes