Select Your Country
BTC14N-* Industrial Box Thin Client
Key Benefits at a Glance
- Industrial-grade box thin client for 24/7 operation
- Long-term support with product availability for more than 5 years
- Supports up to four modern Ultra HD (4K) monitors with 60 Hz (with optional 8GB DDR4 RAM)
- Compact footprint


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
DatasheetFunctionClassificationProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of BTC14N-*
Industrial Box Thin Client |
Processor | AMD Ryzen Embedded V1202B | |
RAM | 4 GB DDR4 (standard) 8 GB DDR4 (optional) | |
Mass storage | 32 GB M.2 MSATA MLC |
Power supply | Input voltage: 12 ... 28 V DC Input current: max. 4.46 A ... 1.48 A Input via 2.5 mm power socket (with double insulation from the power supply) |
Interface type | Front side: 2 x USB 2.0, power button, audio line out, 2 antenna connections (no preinstalled wireless interfaces) Back side: 2 x 1000Base-T Ethernet, 4 x DisplayPortâ„¢ 1.2 (Support for 2 x Ultra HD with 4K at 60 Hz), 1 x DC (DC jack 5.5 x 2.5 mm with lock mechanism), 2 x USB 3.0 (Super Speed), 1 x RS-232/RS-485 with DB-9 connector |
Electromagnetic compatibility | |||||
| |||||
RoHS | |||||
|
Operating system | VisuNet RM Shell 6 (based on Windows® 10 Enterprise LTSC 2021) Optional: TTR: ThinManager Ready |
Operating temperature | Temperature classes: N1: Industrial temperature grade 0°... 55° C (32 ... 131 °F) N0: Standard temperature grade -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | ≤ 90 % at 40 °C (non-condensing acc. to EN 60068-2-78) | |
Shock resistance | 40 g (11 ms) when operating | |
Vibration resistance | 3 grms 5 ... 500 Hz |
Degree of protection | IP4x | |
Mass | 2.47 kg | |
Dimensions | 260 mm x 200 mm x 56 mm | |
Mounting | Desktop or wall mounting, VESA mount (100 x 100 mm and 75 x 75 mm) and DIN-rail mounting via optional adapter | |
Note | passive cooling , no moving parts Power supply not included. |
UL approval | "UL Listed" for Canada and USA, E223772 (NRAQ, NRAQ7) (Ordinary Location) | |
Approved for | CE, 2014/30/EU (EMC), 2011/65/EU (RoHS) |