Select Your Country

Go to global website

VOS2000-F226R-8MM-S Vision Sensor

Key Benefits at a Glance

  • Wide range of detection tools for flexible inspection tasks
  • Combinable vision tools for feature detection, completeness checking, code reading, text recognition and object position checking
  • 32 Jobs on-board can be saved
  • Integrated illumination
  • Mechanical focus adjustment
  • Easy integration with flexible programmable data output

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ZH

Technical data of VOS2000-F226R-8MM-S

Vision sensor for advanced object detection;
Resolution: 1280 x 960 pixels;
Light source: integrated LED flash, red;
Lens: M12 lens;
Focal length: 8 mm
Light sourceIntegrated LED lightning , red
Picture detaildependant of operating distance (see manual)
Trigger modeFree-running or triggered externally
Depth of focus± 5 % of the operating distance
Focal length8 mm
Resolution1280 x 960 pixels
Image sensor1/3" CMOS monochrom
Global Shutter
3.75 µm pixel size
LensM12 integrated lens
Parameter assignmentParameterization via PC user interface VCT Tool
Evaluation procedure
Positioning and GuidanceBased on Parts or product marks, up to four Locators to detect X,Y shift and rotation
Identification and VerificationOCR, 1-D and 2-D codes
Detection & Pattern MatchingPixel-, contour- or edge count
MeasuringDistance, angle, circle size (after calibration)
LED 1Steady blue: sensor started, not set up
Steady green: job loaded, ready for execution
Flashing green: job loaded and being executed, capture in progress
Steady red: sensor fault
LED 2Flashing blue: starting (duration approx. 20 seconds)
Steady green: measurement successful (Pass)
Steady blue: measurement borderline (Recycle)
Steady red: measurement unsuccessful (Fail)
LED 3Steady blue: warm reset or restart
Steady red/green/yellow: network activity
Focus settingFocus adjustable via centering
Operating voltageUB12 ... 30 V DC
No-load supply currentI0300 mA
Interface typeEthernet
ProtocolPROFINET IO
TCP/IP
EtherNet/IP
Fieldbus
Fieldbus typePROFINET PN IO
FunctionData interface (result output, job change), trigger interface
PROFINET specificationV2.2
Real-time communicationPROFINET IO Real-Time (RT)
PROFINET conformance classConformance Class A
Refresh timetyp. 128 ms ( depending on vision application )
Input data264 Byte - Generic
Output data264 Byte - Generic
Transfer rate100 MBit/s
Interface typeRS-232 , serial
Transfer rate115.2 kBit/s
Input typeoptically decoupled Inputs
Input voltageLogic low (OFF): 0 ... 3 V
Logic high (ON): 11 ... 30 V
Switching threshold: 12 V
Control inputImage capture trigger + 2 general purpose inputs
2 inputs can be used for job switching
Input current8 mA ( typical )
Internal protection circuit3 kΩ / 4000 V ( rms )
Switching delaySwitch-on time (ON): 20 µs
Switch-off time (OFF): 10 µs
Image capture trigger: 62 µs (until image capture is triggered)
Output type3 general purpose outputs , freely programmable , optically decoupled
Switching voltagemax. 30 V
Switching currentmax. 100 mA each output
Switching delaySwitch-on time (ON): 150 µs
Switch-off time (OFF): 50 µs
Emitted interferenceEN 61000-6-4:2007+A1:2011    
Noise immunityEN 61000-6-2:2005    
ApprovalsCE
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP67
Connection8-pin M12 socket A-coded ; 12-pin M12 socket
Material
Housinganodized aluminum
Optical facePlastic pane
InstallationMounting bracket
Massapprox. 200 g
Dimensions
Height57 mm
Width58 mm
Length61 mm
General Notes