Select Your Country

Go to global website

PC S02 Charging cable

Key Benefits at a Glance

In stock33.00 USD Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of PC S02

USB Charging Cable for Smart-Ex 02 and Ex-Handy 10
Colorblack
ConnectionSpecial Pogo magnetic connector on USB-Male Connector Typ A (Standard) 2.0
Cablestraight
Sheath diameter4 mm
MaterialPVC sheathing
Colorblack
LengthLapprox. 1.2 m
Approved fornon-explosion hazardous area
SeriesSmart-Ex® 02 , Ex-Handy 10
General Notes