Ethernet-APL Enclosure Solutions

As a full-service provider for electrical explosion protection, Pepperl+Fuchs offers fully certified Ethernet-APL enclosure solutions according to the Plug&Go principle. Suitable for mounting in Zone 2/22 hazardous areas, these Ethernet-APL solutions are based on the enclosures from the GR (glass-fiber reinforced polyester, GFRP) and SR (stainless steel, SS) series. Both types of enclosure are derived from in-house development at Pepperl+Fuchs and are precisely tailored to the requirements of the process industry. This means that a wide range of application requirements can be met directly with preconfigured Ethernet-APL enclosure solutions without the need for any significant customization. Customers benefit from simplified planning, quotation, and production processes.
The main component of the enclosure solutions—the Ethernet-APL rail field switch—is available in both the Ex ic and Ex ia version. In order to efficiently connect the required number of field devices, variants with 8, 16, or 24 spur ports are available. In addition, multiple Ethernet-APL rail field switches, combinations with remote I/O systems, multi-input/output devices, or other field devices can also be installed in an Ethernet-APL enclosure solution. The experienced engineers in the worldwide Solution Engineering Centers (SEC) at Pepperl+Fuchs accompany the entire project phase—from solution design and detailed engineering through to the approval process. In addition to ATEX and IECEx, the range of approvals also includes other regional or industry-specific certificates if required.
- English
- German
- Italian
- French
Brochures | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Overview - Quick Select Product Guide for Electrical Explosion Protection Equipment | en | PDF | 10 MB | |
Product Information - The LRP Series of Modern and Durable Polyamide Control Units | en | PDF | 452 KB | |
Product Information - New GR Series GRP Enclosures for Terminal Boxes and Control Stations | en | PDF | 1 MB |
Application reports | Language | File Type | File Size | Download |
---|---|---|---|---|
Application Report - K-DUCT Profile Rail with Integrated Cable Duct Optimizes Installation | en | PDF | 387 KB | |
Application Report - Explosion-Protected Junction Box with Viewing Window for Quick and Easy Inspections | en | PDF | 359 KB | |
Application Report - Explosion Protection for Firefighting Systems on Oil Platforms | en | PDF | 217 KB | |
Application Report - Maximum Protection through Reliable Positioning of the Fall Protection System | en | PDF | 178 KB |
Others | Language | File Type | File Size | Download |
---|---|---|---|---|
Linecard - Electrical Explosion Protection Equipment for Process Automation | en | PDF | 491 KB | |
Image brochure - Explosion Protection | en | PDF | 5 MB | |
Product Overview - Electrical Explosion Protection Equipment | en | PDF | 2 MB | |
Product information ATEX - Marking and Meaning | en | PDF | 2 MB | |
Product Information – SR Stainless Steel Enclosure Series for Hazardous Areas | en | PDF | 437 KB |