Select Your Country

Go to global website

Industrial PCs and Monitors (HMI)

VisuNet from Pepperl+Fuchs—Industrial Human Machine Interfaces for Process Automation

From shock and vibration resistance to Good Manufacturing Practice (GMP) cleanability standards, Pepperl+Fuchs offers HMI solutions to meet varying process industry requirements. The VisuNet HMI family includes a wide selection of rugged industrial monitors, box PCs, thin client software, and peripheral devices.

VisuNet operator workstations and monitoring systems are relied on around the world in oil and gas exploration, refineries, chemical and pharmaceutical production facilities. HMIs for industrial applications like these are subjected to moisture, extreme temperature shifts, and the use and abuse of 24/7 operation. To ensure absolute reliability, VisuNet systems are built with industrial-grade components and optimized for extended use in harsh conditions.

Portfolio

various industrial monitors and peripheral devices

Industrial Monitors

The VisuNet industrial monitor portfolio offers a set of core communication technologies in a variety of housing styles—from harsh-duty PC workstations optimized for oil and gas exploration to sleek remote monitor systems for regulated indoor environments like pharmaceutical production.

various remote monitors with the VisuNet RM Shell firmware on the screen and the VisuNet Control Center Interface in front of the monitors

Thin Client Software

VisuNet RM Shell is an innovative thin client firmware pre-installed on every Pepperl+Fuchs VisuNet Remote Monitor and Box Thin Client. It is engineered by Pepperl+Fuchs to simplify the thin client setup and operation of virtualized and conventional workstation-based process control systems. VisuNet Control Center takes the usability of VisuNet RMs to the next level by enabling efficient, centralized remote configuration of multiple RMs.

three individual hmi solutions

Engineered Solutions

Off-the-shelf products do not always meet the exact requirements of every application. VisuNet engineered HMI solutions are a simple way to get the exact HMI that you need. Whether the requirement is for a remote monitor or an intrinsically safe panel PC, Pepperl+Fuchs can engineer a solution that fits your application and budget.

Your Benefits

Every VisuNet operator workstation is built on decades of explosion protection expertise. Operator workstations and components are designed and certified for global use in ATEX/IECEx Zone 1/21, Zone 2/22, and NEC Division 1 / Division 2 hazardous locations. Products are also available for use in non-Ex industrial environments.

VisuNet operator interfaces are certified for global use, so it is only fitting that Pepperl+Fuchs offers global support. No matter where in the world you may be, Pepperl+Fuchs offers service and support through a comprehensive network of offices and affiliates.

Pepperl+Fuchs offers complete, single-source HMI solutions—not just individual panel PCs and monitors. A range of housings, mounting options, and peripherals are available, including pedestals, wall-mount options, keyboards, barcode readers, and complete harmonized software that can monitor and manage all Pepperl+Fuchs thin client devices.

No two applications are alike. For requirements that go beyond the standard portfolio, Pepperl+Fuchs offers custom engineered solutions. Whether it is a special mounting solution, an additional RFID reader, or a fully certified dual-monitor system, Pepperl+Fuchs global Solution Engineering Center (SECs) can offer a solution.