IO-Link Infrastructure

Taking Full Advantage of IO-Link
Pepperl+Fuchs offers a range of IO-Link infrastructure that is optimized for every type of application. The portfolio includes an IO-Link USB master for offline configuration, various IO-Link masters for connection to higher-level fieldbuses as well as IO-Link masters with OPC UA and MQTT for cloud-based applications even without classic control. The portfolio is completed by matching software and perfectly coordinated connectivity.

Sensors and Systems with IO-Link
The first internationally standardized IO technology, IO-Link enables consistent, bidirectional communication between the control system and the lowest sensor/actuator level via standard, unshielded three-core cable—for both intelligent IO-Link and standard sensors.
Discover the intelligent communication technology and learn how to benefit from reduced operation costs and transparent data exchange down to the field level.

Joining the IIoT RevolutionSophisticated Technologies and Solutions for Industry 4.0 Applications
The Industrial Internet of Things (IIoT) thrives on the most comprehensive sensor information possible from the field level. As a specialist and pioneer in the field of factory and process automation, Pepperl+Fuchs offers end-to-end solutions to seamlessly transfer the valuable information from your machines and plants to a wide variety of software systems.
Use the potential of condition, position and availability data, optimize your processes and save resources!

IIoT Starter KitConnect Factory Floor Sensors to the Cloud and Start the Digital Transformation of Your Plant!
With the IIoT starter kit and the user-friendly IO-Link masters from Pepperl+Fuchs simple visualization and analysis of sensor data become a reality. Discover the advantages of IO-Link and experience the seamless integration of IO-Link sensor data into your Industry 4.0 application.
The kit includes among others:
- An IO-Link master, (3) IO-Link sensors, an Ethernet switch, a power supply, RFID tags and all the necessary cabling to get started
- A quick start guide for connecting the IO-Link master and IO-Link devices
- Software connection for various platforms such as AWS, PTC, AVEVA
Connect your software dashboard via OPC UA or MQTT for easy interpretation of real-time data and start the digital transformation of your plants now with the new IIoT starter kit from Pepperl+Fuchs!
- Chinese
- English
- German
- Japanese
- Spanish
Brochures | Language | File Type | File Size | Download |
---|---|---|---|---|
Brochure Digital Twin Starter Kit | en | PDF | 1 MB | |
Product Information - Motor Control Modules G20 Series | en | PDF | 2 MB | |
Product Information - Motor Control Modules G20 Series | en | PDF | 3 MB | |
Product Overview - IO-Link-Master with OPC UA Interface | en | PDF | 1 MB | |
Product Overview - IO-Link-Master with OPC UA Interface | en | PDF | 693 KB |
Application reports | Language | File Type | File Size | Download |
---|---|---|---|---|
Application Report - Seamless Communication from the Sensor to the Cloud | en | PDF | 171 KB |
Others | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Information G11 G16 IO-Link-Hubs | en | PDF | 586 KB | |
Product Information - Ethernet IO Modules with IO-Link Master | en | PDF | 499 KB | |
Product Information - Sensors and Systems with IO-Link | en | PDF | 5 MB | |
Installation and user instructions for offline parameterization of IO-Link sensors | en | PDF | 2 MB | |
White Paper - IO-Link System Description - Technology and Application | en | PDF | 2 MB |