PGV Positioning Targets

The extensive portfolio of positioning targets for the PGV and safePGV positioning systems from Pepperl+Fuchs offers users the maximum possible flexibility in selecting the appropriate version. PGV and safePGV combine tracking on color tapes with control and navigation via Data Matrix codes, making them the ideal solution for automated guided vehicles (AGVs). The Data Matrix codes are printed on code tapes, code bars and tags for this purpose. Depending on your requirements, the positioning targets are available in various materials. The metal Data Matrix code bars, for example, are particularly robust and also suitable for demanding environments, while the color and code tapes can simply be glued to the floor.
Portfolio

Color tapes for route tracking with the PGV are available from Pepperl+Fuchs in various colors and lengths. This allows you to select the right color for your conditions and requirements. With a suitable combination of background and color of the color tapes, no contrast tapes are necessary due to the insensitivity of the read heads to environmental influences. Mounting the self-adhesive color tapes is quick and simple.

In addition to tracking on a color tape, the Data Matrix code tapes enable the exact positioning of automated guided vehicles. The PGV and safePGV read heads continuously report back the detected position as well as the speed and the angle of rotation of the AGV, so that safe transport of goods is guaranteed at all times.

For safety applications with the safePGV positioning system, you can obtain special multicolor Data Matrix code tapes from Pepperl+Fuchs. The Data Matrix codes here are already redundant in themselves. In combination with the two-color lighting and the enlarged reading window of the safePGV read head, this creates a unique safety solution for safe absolute positioning of AGVs.

In addition to Data Matrix code tapes, Pepperl+Fuchs also offers Data Matrix code barsfor use in demanding environments. They are made of anodized aluminum and are therefore particularly robust. Depending on the application, users can glue the metal code bars directly to the floor or into special carrier profile rails. The latter are also available from Pepperl+Fuchs.

The robust Data Matrix code bars are also available for safety applications with the safePGV. The system thus offers you an extremely robust, safe positioning system for automated guided vehicles. Depending on the application, users can glue the metal code bars directly to the floor or into special carrier profile rails. The latter are also available from Pepperl+Fuchs.

Data Matrix tags enable the positioning of automated guided vehicles and the identification of loads and load carriers. For positioning, the tags are glued to the floor in a fixed grid. The PGV read heads report back the tag number as well as the relative position and angle of rotation to the tag center as the load passes. To identify the load, the tags are attached on the side or bottom of the load or load carrier. The PGV read head reads the tag number for identification and also provides fine positioning of the AGV relative to the load. The tags are available in either plastic or metal, allowing you to choose the most suitable material depending on your requirements and environmental conditions.
Navigation of Automated Guided Vehicles
There are various systems that ensure that automated guided vehicles (AGVs) find their way around their environment. Due to the variety of positioning targets, the PGV positioning system is highly flexible. Watch the video to learn more about the benefits of combining color tape and Data Matrix code tapes for the reliable navigation of AGVs.
- English
- German
Brochures | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Information - PGV Camera-Based Track Guidance | en | PDF | 4 MB | |
Product Information - Quick Select Product Guide - Industrial Sensors | en | PDF | 47 MB | |
Product Information - PGV Camera-Based Track Guidance | en | PDF | 2 MB |
Application reports | Language | File Type | File Size | Download |
---|---|---|---|---|
Application Report - Precise Docking and Reliable Identification of AGVs | en | PDF | 199 KB | |
Application Report - Reliable Position Determination for Automated Guided Vehicles | en | PDF | 337 KB | |
Application Report - PGV System for Object Identification and Position Detection | en | PDF | 238 KB | |
Application Report - Reliable Navigation with the PGV Read Head and Data Matrix Tags | en | PDF | 209 KB |