Select Your Country

Go to global website

Incremental Rotary Encoders

Incremental rotary encoders product group overview

Incremental rotary encoders record a certain number of pulses for each shaft revolution. Counting the pulses or measuring the period duration provides information about the speed and angle of the shaft.

2-channel incremental rotary encoders with 90° phase-shifted output signals allow you to detect the direction of rotation in order to control the bidirectional positioning of a shaft. 3-channel incremental rotary encoders deliver an additional zero signal for each revolution. This signal can be used for a reference run or for length measurement.

Pepperl+Fuchs offers a broad portfolio of incremental rotary encoders to meet the requirements of a wide range of applications—from standard industrial applications to offshore, safety, and hygiene applications. If required, we also develop individual solutions tailored to customer-specific needs.

Application-Specific Incremental Rotary Encoders

Offshore Application

Offshore Incremental Rotary Encoders

Whether in wind turbines near the coast or on the high seas—the offshore incremental rotary encoders from Pepperl+Fuchs were specifically developed for use in maritime applications and in particularly cold regions. With a temperature range of -40 °C to +60 °C, the offshore rotary encoders withstand strong temperature fluctuations. Their seawater-resistant housing protects them from corrosion. At the same time, the robust sensor design with special housing coating guarantees a long service life. In this way, the offshore rotary encoders ensure high availability of wind turbines, gantry cranes or spreaders, which are often difficult to access and therefore require a high level of maintenance.

Áutomotive production application

Safety Incremental Rotary Encoders

For machines that require safe functionality in accordance with the Machinery Directive 2006/42/EC, Pepperl+Fuchs offers incremental rotary encoders with certification up to SIL 3/PL e. They are, for example, used in machine tools, overhead conveyors or packaging machines. Here, the sensors monitor motion sequences, ensure safe speeds in the event of malfunctions, and throttle speeds down to a standstill. In this way, the safety rotary encoders prevent hazards for the operating personnel as well as damage to the machines.