Select Your Country
HiD2824 Switch Amplifier
Key Benefits at a Glance
- 4-channel isolated barrier
- 24 V DC supply (bus powered)
- Dry contact or NAMUR inputs
- 4 relay contact outputs
- Line fault detection (LFD)
- Up to SIL 2 acc. to IEC/EN 61508
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
Technical data of HiD2824
Signal type | Digital Input |
Safety Integrity Level (SIL) | SIL 2 |
Connection | SL1: 1a(-), 1b(-); 2a(+), 2b(+) | |
Rated voltage | Ur | 19 ... 30 V DC bus powered via Termination Board |
Rated current | Ir | 60 mA at 24 V, relay energized |
Power dissipation | 1.45 W at 24 V |
Connection side | field side | |
Connection | SL2: 5a(+), 5b(-); 1a(+), 1b(-); 3a(+), 3b(-); 7a(+), 7b(-) | |
Rated values | acc. to EN 60947-5-6 (NAMUR) | |
Open circuit voltage/short-circuit current | approx. 10 V DC / approx. 8 mA | |
Switching point/switching hysteresis | 1.2 ... 2.1 mA / approx. 0.2 mA | |
Line fault detection | breakage I ≤ 0.1 mA , short-circuit I ≥ 6.5 mA | |
Pulse/Pause ratio | min. 20 ms / min. 20 ms |
Connection side | control side | |
Connection | SL1: 8a, 7a; 10a, 9a; 10b, 9b; 8b, 7b | |
Output | signal: relay SPST per channel, phase selectable | |
Response time | 20 ms | |
Contact loading | 50 V DC / 0.5 A non-inductive | |
Mechanical life | 107 switching cycles |
Connection | SL1: 6b | |
Output type | open collector transistor (internal fault bus) |
Switching frequency | < 10 Hz |
Input/Output | basic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Input/power supply | basic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Output/power supply | basic insulation according to IEC/EN 61010-1, rated insulation voltage 50 Veff | |
Output/Output | basic insulation according to IEC/EN 61010-1, rated insulation voltage 50 Veff |
Display elements | LEDs | |
Control elements | DIP switch | |
Factory setting | input closed, relay energized, lead fault detection enabled | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2017 EN 61326-3-2:2018 For further information see system description. | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | UL 61010-1:2012 |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Degree of protection | IP20 | ||||||||||
Mass | approx. 140 g | ||||||||||
Dimensions | 18 x 114 x 130 mm (0.7 x 4.5 x 5.1 inch) (W x H x D) | ||||||||||
| |||||||||||
Mounting | on termination board | ||||||||||
Coding | pin 1 and 2 trimmed For further information see system description. |
EU-type examination certificate | CESI 21 ATEX 017 | ||||||||||||||||
| |||||||||||||||||
Supply | |||||||||||||||||
| |||||||||||||||||
Galvanic isolation | |||||||||||||||||
| |||||||||||||||||
Directive conformity | |||||||||||||||||
|
CSA approval | CoC 80097459 (cCSAus) | |||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |