Select Your Country

Go to global website

RMS-M Radar sensor

Key Benefits at a Glance

  • Microwave motion sensor with basic functionality
  • Reliable detection of people and vehicles
  • Simplest adjustement of the sensing range
  • Easily programmable
In stock140.52 GBP Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • IT

Technical data of RMS-M

Premium radar motion sensor with basic functionality, detection range 4.5 m x 2 m, max. installation height 4 m, black housing, relay contact output, cable connection
Sensing rangeWide: 2000 x 4500 mm (DxW) at 2200 mm mounting height and 30° inclination angle
narrow: 4500x 2000 mm (DxW) at 2200 mm mounting height and 30° inclination angle
Function principleMicrowave module
Detection speedmin. 0.1 m/s
Setting angle0 ... 40 ° in 5 ° increments
Operating frequency24.15 ... 24.25 GHz K-Band
Operating modeRadar motion sensor
Transmitter radiated power (EIRP)< 20 dBm
MTTFd850 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Function indicatorLED red/green
Control elementsPotentiometer and programming button for setting: Method of connection, dropout time, response time, Interference behavior
Control elementssensitivity adjustment
Operating voltageUB12 ... 36 V DC , 12 ... 24 V AC
No-load supply currentI0≤ 50 mA at 24 V DC
Power consumptionP0≤ 1 W
Switching typeNO/NC
Signal outputrelay
Switching voltagemax. 48 V AC / 48 V DC
Switching currentmax. 0.5 A AC / 1 A DC
Switching powermax. 24 W / 60 VA
De-energized delaytoff0.2 ... 10 s adjustable (1 sec factory setting)
CE conformity2014/53/EU This device can be used in all countries within the European Union. In other countries, all applicable national regulations must be observed.
FCC approvalNo - Use in North America is not permitted.
Operating temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humiditymax. 90 % non-condensing
Mounting heightmax. 4000 mm
Degree of protectionIP54
Connectionplug-in screw terminals 4-pin , 5 m connecting cable included with delivery
Material
HousingABS, anthracite
Mass120 g
Dimensions123 mm x 65 mm x 57 mm
Height65 mm
Width123 mm
Depth57 mm
SeriesRMS
General Notes