Select Your Country

Go to global website

IQT1-FP-R4-V1-Y220044 RFID read/write device

Key Benefits at a Glance

  • Operating frequency 13.56 MHz
  • Conforms to ISO 15693
  • Dual-LED for function display
  • Connection via V1 (M12 x 1) plug connection
  • Degree of protection IP67

Show more

Product Compliance: USA - UL
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of IQT1-FP-R4-V1-Y220044

HF RFID read/write device, ISO 15693
Operating frequency13.56 MHz
Transfer rate26 kBit/s
Sensing range
Read distance0 ... 130 mm
Write distance0 ... 130 mm
Widthmax. 100 mm
UL File NumberE87056
MTBF110 a (Operation at +40 °C)
LED green/yellowgreen: power on
green flashing: read/write attempt performed
yellow: data carrier detected
Rated operating voltageUe10 ... 30 V DC , ripple 10 %SS , limited power source (EN 60950)
Power consumptionP0≤ 1.3 W
SupplyPower supply with limited power according to EN 60950
Physical RS-485 multidrop
ProtocolASCII
Transfer rate38400 Bit/s
Cable length≤ 3 m
Radio equipment
Directive 2014/53/EUEN 301489-1
EN 301489-3
EN 300330
EN 62368-1
EN 50364
RoHS
Directive 2011/65/EU (RoHS)EN 50581
Degree of protectionEN 60529
RFIDISO/IEC 15693-2
ISO/IEC 15693-3
ISO/IEC 18000-3
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67
Connectionconnector M12 x 1
Material
HousingPBT
Basediecast aluminum
Encapsulation compoundCY 221/HY 2966
Installation
Distance between two heads≥ 150 mm
Massapprox. 380 g
Dimensions
Height40 mm
Width80 mm
Length108.5 mm
General Notes