Select Your Country

Go to global website

ICDM-RX/TCP-DB9/RJ45-PM Serial Device Server

Key Benefits at a Glance

  • Panel mounting and DB9 connector
  • RS-232/422/485 software selectable interfaces
  • Web-based configuration
  • TCP/IP & UDP Socket Services
  • Device drivers (Windows and Linux)

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of ICDM-RX/TCP-DB9/RJ45-PM

Serial Device Server 1-port Panel Mount DB9
UL File NumberE185802
MTBF48.4 a
LED indicationsee manual
Rated operating voltageUe5 ... 30 V DC
Nominal voltage24 V DC
Interface typeSoftware selectable interfaces: RS-232 RS-422 RS-485 2-wire
Physical 1 x DB9
ProtocolRaw serial
Supported baud rates300 bps to 230Kbps
Interface typeIndustrial Ethernet
Physical 1 x RJ45
ProtocolTCP/IP
Additional protocolsARP, BOOTP, DHCP/RARP, HTTP, HTTPS, SSH, SSL/TLS, ICMP, RFC 1006 (ISO over TCP), SNMP (MIB-II), TCP/IP & UDP socket services, Telnet, and TFTP, and supports IP multicast data transmission
Transfer rate10/100 Mbps
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2:2005 , EN 61000-6-4:2007 + A1:2011
RoHSEN IEC 63000:2018
Electrical safetyCSA C22.2 No. 60950 / CSA C22.2 No. 60950/UL60950
Emitted interferenceEN 61000-6-4, EN 55032, FCC Part 15 Subpart B, ICES-003, AS/NZS CISPR 32
Noise immunityEN 61000-6-2
Ambient temperature-40 ... 75 °C (-40 ... 167 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humiditymax. 95 %
Altitude0 ... 3048 m
Degree of protectionIP20
ConnectionPower Supply: pluggable screw terminal
Fieldbus: 1 x RJ45
Inputs/outputs: 1 x DB9
Material
Housingstainless steel
Mass220g
Dimensions
Height71.1 mm
Width20.3 mm
Length91.4 mm
Construction typeCabinet module
Mountingpanel mount
General Notes