Select Your Country

Go to global website

Optical Identification

Optical Identification Product Overview

Optical identification systems from Pepperl+Fuchs make an important contribution to key criteria in automation technology, like maximum process reliability and plant availability. Whether discussing production or logistics, these optical identification systems can be quickly adapted to any application environment and ensure reliable performance even under critical conditions.

Our optical identification portfolio consists of a wide range of stationary readers and handhelds. Not only do our readers support all common 1-D and 2-D codes, but we also offer you solutions for high-speed or high-temperature applications.

The operating software "Vision Configurator" enables you to configure a multitude of parameters with a single mouse click. This way, you can quickly fine-tune the settings of your optical identification devices.

Product Portfolio

Stationary Barcode Scanners

Stationary Barcode Scanners

Stationary barcode scanners are challenged by different factors in different applications. Frequently, barcodes have to be read from various distances or at high-speeds. Sometimes, the barcodes are damaged. With four type series, we offer the right barcode scanner solution for any scenario – even for applications in extremely cold environments.

Stationary 2-D code readers

Stationary 2-D Code Readers

Stationary 2-D code readers provide top performance, even under the toughest conditions. Whether in stationary mode or in motion, these camera-based 1-D/2-D code readers offer user-friendly operation and a range of unique features.

1-D/2-D Code Handheld Readers

1-D/2-D Code Handheld Readers

Our handheld readers convince with their comfort and outstanding read performance. Even on reflective surfaces, they read various code symbologies. Their robust housing makes these handheld readers suitable for heavy-duty industrial use. The connection to a PC or tablet PC allows for maximum mobility.

High-Temperature Identification System

High-Temperature Identification System

The high-temperature identification system OIT by Pepperl+Fuchs ensures smooth processes under the toughest conditions. Highly reliable read performance is secured even at temperatures exceeding 500 °C. The OIT system works with infrared light and reliably evaluates special code sheets that feature code patterns.

Product Overview of Optical Identification Systems

Optical Identification Accessories

For perfect application adaptation, Pepperl+Fuchs offers a comprehensive range of accessories. This product range includes mounting solutions for different readers, oscillating mirrors, and various connectivity solutions.