Select Your Country
HiD2030 SMART Transmitter Power Supply
Key Benefits at a Glance
- 2-channel isolated barrier
- 24 V DC supply (bus powered)
- 2-wire SMART transmitters or current sources
- Usable as signal splitter (1 input and 2 outputs)
- Dual output 4 mA ... 20 mA or 1 V ... 5 V
- Line fault detection (LFD)
- Up to SIL 2 (SC 3) acc. to IEC/EN 61508
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
Technical data of HiD2030
Signal type | Analog input |
Safety Integrity Level (SIL) | SIL 2 | |
Systematic capability (SC) | SC 3 |
Connection | SL1: 1a(-), 1b(-); 2a(+), 2b(+) | |
Rated voltage | Ur | 19 ... 30 V DC bus powered via Termination Board |
Rated current | Ir | 37 mA at 24 V, 250 Ω load, 20 mA output (per channel) |
Power dissipation | 800 mW at 24 V, 250 Ω load, 20 mA output (per channel) |
Connection side | field side | |
Connection | SL2: 5a(+), 5b, 7a(-); 1a(+), 1b, 3b(-) | |
Input current | 4 ... 20 mA , current limit approx. 26 mA typ. | |
Input resistance | < 40 Ω , for current source | |
Ripple | 10 mV eff | |
Voltage | min. 15.5 V at 20 mA | |
Communication | pass-through of HART signal to safe area The current sink terminals 4, 7 and 5, 6 do not pass HART signal to safe area. |
Connection side | control side | |
Connection | SL1: 8a(+), 7a(-); 10a(+), 9a(-) | |
Load | 0 ... 650 Ω | |
Output signal | 4 ... 20 mA or 1 ... 5 V (on 250 Ω, 0.1 % internal shunt) | |
Ripple | 10 mV eff on a load of 250 Ω | |
Response time | 70 ms , 10 ... 90 % step change | |
Signal level | no fault: 1 mA ... 23.5 mA input current fault detection: < 0.2 mA or > 24 mA input current |
Connection | SL1: 6b | |
Output type | open collector transistor (common to both channels) fault bus signal, collective error message |
Deviation | at 20 °C (68 °F), 0/4 ... 20 mA ≤ 20 µA incl. calibration, linearity, hysteresis, loads and fluctuations of supply voltage | ||||
| |||||
Frequency range | field side into the control side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB) control side into the field side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB) |
Input/Output | basic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Input/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Output/power supply | basic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Output/Output | functional insulation, rated insulation voltage 50 V AC |
Display elements | LEDs | |
Control elements | DIP switch | |
Factory setting | 4 ... 20 mA | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2017 EN 61326-3-2:2018 | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | UL 61010-1:2012 |
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Relative humidity | 5 ... 90 %, non-condensing up to 35 °C (95 °F) |
Degree of protection | IP20 | ||||||||||
Mass | 140 g | ||||||||||
Dimensions | 18 x 114 x 130 mm (0.7 x 4.5 x 5.1 inch) (W x H x D) | ||||||||||
| |||||||||||
Mounting | on termination board | ||||||||||
Coding | pin 1 and 3 trimmed For further information see system description. |
EU-type examination certificate | CSANe 21 ATEX 2149 X | ||||||||||||||||
| |||||||||||||||||
Supply | |||||||||||||||||
| |||||||||||||||||
Galvanic isolation | |||||||||||||||||
| |||||||||||||||||
Directive conformity | |||||||||||||||||
|
CSA approval | CoC 80072560 (cCSAus) | |||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related News and Applications
Read more on news and applications related to this product.