Select Your Country
SJ2-SN Inductive slot sensor
Key Benefits at a Glance
- 2 mm slot width
- Usable up to SIL 3 acc. to IEC 61508
- Ferrous targets
Preferred Type







Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- CS
- DE
- EN
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of SJ2-SN
Switching function | Normally closed (NC) | |
Output type | NAMUR with safety function | |
Slot width | 2 mm | |
Depth of immersion (lateral) | 5 ... 7 typ. 6 mm | |
Reference target | 5 x 8 x 0.5 mm3, Al | |
Output type | 2-wire |
Nominal voltage | Uo | 8.2 V (Ri approx. 1 kΩ) | ||||||
Switching frequency | f | 0 ... 5000 Hz | ||||||
Hysteresis | H | with NAMUR switch amplifier: 0.02 mm (e. g. Pepperl+Fuchs KCD2-SR-Ex1.LB) with safety switch amplifier 0.01 mm (e. g. Pepperl+Fuchs KFD2-SH-Ex1) | ||||||
Suitable for 2:1 technology | yes , with reverse polarity protection diode | |||||||
Rate of current rise | -11 mA / mm | |||||||
Current consumption | ||||||||
|
Safety Integrity Level (SIL) | SIL 3 | |
MTTFd | 11800 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
Standard conformity | ||||||||
|
IECEx approval | ||||||||||||||
| ||||||||||||||
ATEX approval | ||||||||||||||
| ||||||||||||||
UL approval | cULus Listed, General Purpose | |||||||||||||
| ||||||||||||||
CCC approval | ||||||||||||||
| ||||||||||||||
NEPSI approval | ||||||||||||||
|
Ambient temperature | -40 ... 100 °C (-40 ... 212 °F) |
Connection type | flexible leads LIFYW | ||||||||||||||||
Housing material | PBT | ||||||||||||||||
Degree of protection | IP67 | ||||||||||||||||
Cable | |||||||||||||||||
| |||||||||||||||||
Mass | 2.5 g | ||||||||||||||||
Dimensions | |||||||||||||||||
| |||||||||||||||||
Note | adjustable stop |
Use in the hazardous area | see instruction manuals |