Select Your Country
NCB1,5-8GM25-N0-V1 Inductive sensor
Key Benefits at a Glance
- 1.5 mm flush
- NAMUR output
- Stainless steel housing
- Polarity reversal protected
Preferred Type






![Connection Assignment: Inductive sensor NCB1,5-8GM25-N0-V1 Connection Assignment: Inductive sensor NCB1,5-8GM25-N0-V1]()






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- CS
- DE
- EN
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NCB1,5-8GM25-N0-V1
Switching function | Normally closed (NC) | |
Output type | NAMUR | |
Rated operating distance | sn | 1.5 mm |
Installation | flush | |
Assured operating distance | sa | 0 ... 1.215 mm |
Actual operating distance | sr | 1.35 ... 1.65 mm typ. |
Reduction factor rAl | 0.22 | |
Reduction factor rCu | 0.19 | |
Reduction factor r304 | 0.65 | |
Output type | 2-wire |
Nominal voltage | Uo | 8.2 V (Ri approx. 1 kΩ) | ||||||
Switching frequency | f | 0 ... 2000 Hz | ||||||
Hysteresis | H | 1 ... 10 % typ. 3 % | ||||||
Reverse polarity protection | reverse polarity protected | |||||||
Short-circuit protection | yes | |||||||
Suitable for 2:1 technology | yes , Reverse polarity protection diode not required | |||||||
Current consumption | ||||||||
| ||||||||
Switching state indicator | Multihole-LED, yellow |
MTTFd | 3430 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
Standard conformity | ||||||||
|
IECEx approval | ||||||||||||||
| ||||||||||||||
ATEX approval | ||||||||||||||
| ||||||||||||||
UL approval | ||||||||||||||
| ||||||||||||||
CCC approval | ||||||||||||||
| ||||||||||||||
CML approval | on request | |||||||||||||
ANZEx | 18.3018X | |||||||||||||
Marine approval | DNVGL TAA00001A5 |
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) | |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) |
Connection type | Connector plug | |||||||
Housing material | Stainless steel 1.4305 / AISI 303 | |||||||
Sensing face | LCP | |||||||
Degree of protection | IP67 | |||||||
Connector | ||||||||
| ||||||||
Dimensions | ||||||||
|
Use in the hazardous area | see instruction manuals |