Select Your Country
NBN40-U1K-N0 Inductive sensor
Key Benefits at a Glance
- 40 mm non-flush
- NAMUR output
- Polarity reversal protected
- Sensor head bidirectional and rotatable
Preferred Type







Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- CS
- DE
- EN
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBN40-U1K-N0
Switching function | Normally closed (NC) | |
Output type | NAMUR | |
Rated operating distance | sn | 40 mm |
Installation | non-flush | |
Assured operating distance | sa | 0 ... 32.4 mm |
Actual operating distance | sr | 36 ... 44 mm |
Reduction factor rAl | 0.45 | |
Reduction factor rCu | 0.45 | |
Reduction factor r304 | 0.8 | |
Output type | 2-wire |
Nominal voltage | Uo | 8.2 V (Ri approx. 1 kΩ) | ||||||
Switching frequency | f | 0 ... 100 Hz | ||||||
Hysteresis | H | 1 ... 15 % typ. 5 % | ||||||
Reverse polarity protection | reverse polarity protected | |||||||
Short-circuit protection | yes | |||||||
Current consumption | ||||||||
| ||||||||
Switching state indicator | LED, yellow |
MTTFd | 1415 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
Standard conformity | |||||||||||
|
IECEx approval | ||||||||||||||
| ||||||||||||||
ATEX approval | ||||||||||||||
| ||||||||||||||
UL approval | cULus Listed, General Purpose | |||||||||||||
| ||||||||||||||
CCC approval | ||||||||||||||
| ||||||||||||||
NEPSI approval | ||||||||||||||
| ||||||||||||||
CML approval | on request | |||||||||||||
ANZEx | 19.3001X | |||||||||||||
Marine approval | DNVGL TAA00001A5 |
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) | |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) |
Connection type | screw terminals | ||||||||||
Information for connection | A maximum of two conductors with the same core cross section may be mounted on one terminal connection! tightening torque 1.2 Nm + 10 % | ||||||||||
Core cross section | up to 2.5 mm2 , stripped insulation length: 7 mm | ||||||||||
| |||||||||||
Connection (system side) | screw terminals , M20 x 1.5 cable gland , usable thread length 9.1 mm , screw-in depth max. 9.1 mm | ||||||||||
Housing material | PA | ||||||||||
Sensing face | PA | ||||||||||
Degree of protection | IP66 / IP68 / IP69K | ||||||||||
Mass | 225 g | ||||||||||
Dimensions | |||||||||||
| |||||||||||
Note | Tightening torque: 1.8 Nm (housing) |
Use in the hazardous area | see instruction manuals |