Select Your Country

Go to global website

V45-G-ABG Male connector, field-attachable

Key Benefits at a Glance

  • Suitable for Gigabit Ethernet
  • Field-attachable
  • Sturdy metallic housing
  • All-round shielding (360°) for full EMC protection
  • Insulation displacement connection
  • Immunity to vibration, with mechanical latching

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of V45-G-ABG

Male connector RJ45 straight 8-pin, Cat6A, shielded, field-attachable, insulation displacement connection
Connector 1
Connectionplug
Construction typeRJ45
Stylestraight
Lockingsnap locking
Number of pins8
Operating voltageUBmax. 50 V AC / 60 V DC
Operating currentIBmax. 1 A
Contact resistancemax. 20 mΩ
Insulation resistancemin. 500 MΩ
Degree of protectionEN 60529
Fieldbus standardIEEE 802.3an 10GBASE-T
Transmission technologysuitable for PoE+ Power over Ethernet IEEE 802.3at
Plug connectionconnector RJ45 : IEC 60603-7-51
Component categoryCAT6A (IEC 11801, EN 50173)
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Plug connector
Loosening protectionavailable
Mating cyclesmin. 750
Shieldingvia Body
Degree of protectionIP20
ConnectionWire manager included with delivery
Cable
Sheath diameter5.5 ... 10 mm
Core cross sectionsolid: 0.25 ... 0.34 mm2 (24 ... 22/1 AWG)
stranded: 0.10 ... 0.34 mm2 (27 ... 22/7 AWG)
Mass35.59 g
Plug connector
BodyZinc diecast, nickel-plated
Contact surfaceAu / Ni
General Notes