Select Your Country
DPU3200-19SC-304A-V1-N0 Display Unit
Key Benefits at a Glance
- 10 point multi-touch sensor option allows design of modern user interfaces
- Highly resistant to cleaning agents with stainless steel bezel and seamless glass design
- Design optimized for easy cleanability
- Low-power consumption and heat dissipation due to LED backlight technology


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
Technical data of DPU3200-19SC-304A-V1-N0
Display Unit |
Power consumption | typical 26 W |
Display | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
Input devices | ||||||||||||||||||||||||||
|
Interface type | USB touch screen signal, LVDS-video signal and inverter LCD backlight pins for VisuNet FLX computing unit connection |
Electromagnetic compatibility | |||||
| |||||
RoHS | |||||
|
Operating temperature | -20 ... 55 °C (-4 ... 131 °F) | |
Storage temperature | -20 ... 65 °C (-4 ... 149 °F) | |
Relative humidity | max. relative humidity 93% at 40°C (non-condensing) according to EN60068-2-78 | |
Shock resistance | 18 shocks 15 g , 11 ms all axis, IEC 60068-2-27 | |
Vibration resistance | 10 ... 150 Hz, +/- 0.075 mm , 1g, 10 cycles per axis according to EN60068-2-6 |
Degree of protection | Front side: IP66 Back side: IP20 (when mounted to the computing unit from Pepperl+Fuchs) | ||||
Material | Front bezel: Stainless steel AISI304 (glass, silicone gasket) Backside: Painted aluminum sheet metal | ||||
| |||||
Mass | approx. 6 kg | ||||
Dimensions | 486 mm x 410.5 mm x 25 mm | ||||
Cut out dimensions | 455 mm x 386 mm +/- 1 mm |
Certificate | Please refer to the VisuNet FLX System and VisuNet FLX Panel documentation. |
Related News and Applications
Read more on news and applications related to this product.