Select Your Country

Go to global website

UC4000-L2M-B16-V15-M Ultrasonic sensor

Key Benefits at a Glance

  • CANopen interface
  • E1-Type approval
  • High EMC resistance
  • Sensor head bidirectional and rotatable
  • Rugged metal base
  • Function indicators visible from all directions
  • Degree of protection IP68

Show more

Product Compliance: USA - cULus LISTED
Approval
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • JA
  • ZH

Technical data of UC4000-L2M-B16-V15-M

Single head system
Sensing range200 ... 4000 mm
Adjustment range240 ... 4000 mm
Dead band0 ... 200 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 85 kHz
Linearity error< 40 mm
Temperature drift< +/- 100 mm
Time delay before availabilitytv≤ 700 ms
MTTFd431 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
LED yellowobject in evaluation range
LED red/greenCANopen status display
Operating voltageUB9 ... 30 V
No-load supply currentI0≤ 50 mA
Power consumptionP0typ. 0.6 W
Interface typeCAN
Communication protocolCANopen
Process dataInput: 48 Bit
- measured value (distance value) 16 Bit
- signal quality 8 Bit
- counter-1 16 Bit or counter-2 8 Bit
- status register 8 Bit
Node IDprogrammable
Vendor ID173 (0xAD)
Product code50331651 (0x03000003)
Transfer rate250 kBit/s , programmable 125 ... 1000 kBit/s
Terminationexternal
Cycle time53.5 ms preset , programmable
Min. cycle time53.5 ms
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
Communication interfaceCiA 310, Ver. 4.2.0
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
UN/ECE Regulation No. 10 (E1)Type-approval number: 10R-069608
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug
Degree of protectionIP68
Material
HousingPA-GF35
Connector
ThreadingM12
Number of pins5
Mass180 g
Dimensions
Height40 mm
Width40 mm
Length67 mm
Default settingmeasured value "distance", signal quality, counter-2 (object 0x2000)
Beam widthwide (object 0x4000)
Synchronizationdeactivated (object 0x2020)
Node ID16
Transfer rate250 kBit/s
General Notes