Select Your Country

Go to global website

OHV210-BAT Lithium ion battery 1200 mAh

Key Benefits at a Glance

  • Lithium ion battery
  • Capacity 1200 mAh
  • LED indicator for supply status
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of OHV210-BAT

Lithium ion battery 1200 mAh
Nominal capacity1200 mAh , capacity can varies with usage conditions
Massapprox. 50 g
Dimensions52 mm x 22 mm x 65 mm (W x H x D)
Height22 mm
Width52 mm
Depth65 mm
General Notes