Select Your Country
WS-UC7000-F406-B41-01-02-Y Wireless ultrasonic sensorWILSEN.sonic.distance
Key Benefits at a Glance
- Battery operated
- Data transfer via LoRaWAN
- LoRaWAN downlink channel for querying and adjusting parameter values
- Bluetooth interface for commissioning, parameterization and diagnostics




Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovals
Technical data of WS-UC7000-F406-B41-01-02-Y
Wireless ultrasonic sensor with LoRaWAN interface, especially for level monitoring in rivers and distance measurement , sensing range 500 ... 7000 mm, resolution 1 mm |
Detection type | ultrasonic | |
Sensing range | 500 ... 7000 mm | |
Dead band | 0 ... 500 mm | |
Resolution | 1 mm | |
Measurement interval | 10 min ... 24 h |
GPS sensor | for geo-positioning | |||||||
| ||||||||
Temperature sensor | ||||||||
|
Battery type | high capacity lithium battery 3.6 V , 13000 mAh | |
Operating duration | battery lifetime approx. 10 years under Central European environmental conditions, 3 measurements and 3 wireless transmission per day with sufficient network coverage. |
Interface type | Bluetooth 5.0 LE | |
Transmitter radiated power | + 8 dBm | |
Frequency range | 2402 ... 2480 MHz |
Interface type | LoRaWAN | |
Specification | LoRaWAN interface specification V1.0.3 | |
Device type | LoRaWAN class A device | |
Downlink channel | yes | |
Transmitter frequency | 868 MHz | |
Transmitter radiated power | + 14 dBm | |
Frequency range | 863 ... 870 MHz (Europe) | |
Transmission interval | 10 min ... 24 h |
Electromagnetic compatibility | |||||
| |||||
Radio and telecommunication terminal equipment | |||||
| |||||
RoHS | |||||
|
Mech. capacity | EN 60947-5-2:2020 IEC 60947-5-2:2019 | |
Shock resistance | EN 60947-5-2:2020 IEC 60947-5-2:2019 | |
Vibration resistance | EN 60947-5-2:2020 IEC 60947-5-2:2019 | |
Climatic conditions | EN 60947-5-2:2020 IEC 60947-5-2:2019 |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Degree of protection | IP66 / IP67 | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | 920 g | ||||||||||
Dimensions | |||||||||||
|
Beam width | wide | |
Transmission interval | 24 h | |
Measurement interval | 24 h |
Related News and Applications
Read more on news and applications related to this product.