Select Your Country
ML100-8-H-200-IR/102/115e Triangulation sensor (BGS)
Key Benefits at a Glance
- Miniature design
- Full metal thread mounting
- Infrared light design






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
Technical data of ML100-8-H-200-IR/102/115e
Triangulation sensor with background suppression, 200 mm adjustable detection range, infrared light, light/dark ON, NPN output, fixed cable with connector |
Detection range | 5 ... 200 mm | |
Detection range min. | 5 ... 30 mm | |
Detection range max. | 5 ... 200 mm | |
Adjustment range | 30 ... 200 mm | |
Reference target | standard white, 100 mm x 100 mm | |
Light source | IRED | |
Light type | modulated infrared light | |
Polarization filter | no | |
Black-white difference (6 %/90 %) | < 20 % at 200 mm | |
Diameter of the light spot | approx. 12 mm at a distance of 200 mm | |
Opening angle | approx. 4 ° | |
Optical face | frontal | |
Ambient light limit | EN 60947-5-2:2007+A1:2012 |
MTTFd | 860 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
Operation indicator | LED green: power on | |
Function indicator | LED yellow: lights when object is detected | |
Control elements | Sensing range adjuster | |
Control elements | Light-on/dark-on changeover switch |
Operating voltage | UB | 10 ... 30 V DC |
Ripple | max. 10 % | |
No-load supply current | I0 | < 20 mA |
Switching type | The switching type of the sensor is adjustable. The default setting is: light-on | |
Signal output | 1 NPN output, short-circuit protected, reverse polarity protected, open collector | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA , resistive load | |
Voltage drop | Ud | ≤ 1.5 V DC |
Switching frequency | f | 500 Hz |
Response time | 1 ms |
Product standard | EN 60947-5-2 |
UL approval | cULus Listed, Class 2 Power Source or listed Power Supply with a limited voltage output with (maybe integrated) fuse (max. 3.3 A according UL248), Type 1 enclosure | |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient temperature | -30 ... 60 °C (-22 ... 140 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
Degree of protection | IP67 | ||||||||||
Connection | fixed cable with Tyco connector | ||||||||||
Material | |||||||||||
| |||||||||||
Cable | |||||||||||
| |||||||||||
Mass | approx. 20 g | ||||||||||
Tightening torque, fastening screws | 0.6 Nm | ||||||||||
Dimensions | |||||||||||
|
Detection range | 140 mm ± 5 mm |
Related News and Applications
Read more on news and applications related to this product.