Select Your Country

Go to global website

KCD2-SCD-Ex1.SP SMART Current Driver

Key Benefits at a Glance

  • 1-channel isolated barrier
  • 24 V DC supply (Power Rail)
  • Current output up to 650 Ω load
  • HART-IP and valve positioner
  • Lead breakage monitoring
  • Housing width 12.5 mm
  • Connection via spring terminals with push-in connection technology
  • Up to SIL 2 acc. to IEC/EN 61508

Show more

Approval
HART® interface
Functional Safety: Safety Integrity Level - 2
Approval
Product Compliance: USA - cULus
Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of KCD2-SCD-Ex1.SP

Signal typeAnalog output
Safety Integrity Level (SIL)SIL 2
Systematic capability (SC)SC 3
ConnectionPower Rail or terminals 9+, 10-
Rated voltageUr19 ... 30 V DC
Ripple≤ 10 %
Rated currentIr≤ 30 mA at 24 V
Power dissipation≤ 600 mW at 20 mA and 500 Ω load
Power consumption≤ 700 mW
Connection sidecontrol side
Connectionterminals 5-, 6+
Input signal4 ... 20 mA , limited to approx. 26 mA
Input voltageopen loop voltage of the control system < 30 V
Voltage dropapprox. 6 V at 20 mA
Input resistance> 100 kΩ, with field wiring open
Connection sidefield side
Connectionterminals 1+, 2-
Voltage≥ 13 V at 20 mA
Current4 ... 20 mA
Load0 ... 650 Ω
Ripple20 mV rms
Deviationat 20 °C (68 °F), 4 ... 20 mA
< 0.1 % of full scale, incl. non-linearity and hysteresis
Influence of ambient temperature< 2 µA/K (-20 ... 70 °C (-4 ... 158 °F)); < 4 µA/K (-40 ... -20 °C (-40 ... -4 °F))
Frequency rangefield side into the control side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB)
control side into the field side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB)
Rise time10 to 90 % ≤ 10 ms
Input/Outputbasic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Input/power supplybasic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Display elementsLED
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityNE 21:2017
EN 61326-3-2:2018
Degree of protectionIEC 60529
Protection against electrical shockUL 61010-1:2019
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP20
Connectionspring terminals
Massapprox. 100 g
Dimensions12.5 x 124 x 114 mm (0.5 x 4.9 x 4.5 inch) (W x H x D) , housing type A2
Height124 mm
Width12.5 mm
Depth114 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
EU-type examination certificateCESI 06 ATEX 021 X
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
[exsign] II (1)D [Ex ia Da] IIIC
[exsign] I (M1) [Ex ia Ma] I
OutputEx ia
Supply
Maximum safe voltageUm250 V AC (Attention! Um is no rated voltage.)
Equipmentterminals 1+, 2-
VoltageUo25.2 V
CurrentIo100 mA
PowerPo630 mW
Internal capacitanceCi5.7 nF
Internal inductanceLinegligible
CertificateCESI 19 ATEX 021 X
MarkingEx-Hexagon II 3G Ex ec IIC T4 Gc
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Output/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018 , EN 60079-11:2012 , EN IEC 60079-7:2015+A1:2018
FM approval
FM certificateFM 18 CA 0116 X , FM 19 US 0117 X
Control drawing116-0469 (cFMus)
UL approvalE106378
Control drawing116-0459 (cULus)
IECEx approval
IECEx certificateIECEx CES 06.0001X
IECEx marking[Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I
Ex ec IIC T4 Gc
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
General Notes