Select Your Country
HiC2081 Temperature Converter
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (bus powered)
- Thermocouple, RTD, potentiometer or voltage input
- Linearized output 4 mA ... 20 mA, sink/source
- Sensor breakage detection
- Configurable by PACTware
- Line fault detection (LFD)
- Up to SIL 2 acc. to IEC/EN 61508
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
DatasheetFunctionClassificationProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of HiC2081
Signal type | Analog input |
Safety Integrity Level (SIL) | SIL 2 |
Connection | SL1: 1a, 1b(-); 2a, 2b(+) | |
Rated voltage | Ur | 20 ... 30 V DC bus powered via Termination Board |
Ripple | within the supply tolerance | |
Power dissipation | ≤ 0.98 W | |
Power consumption | max. 0.98 W |
Programming interface | programming socket |
Connection side | field side | |||||||||||||
Connection | SL2: 5a(+), 1a(+), 1b(-), 5b(-) | |||||||||||||
RTD | type Pt10, Pt50, Pt100, Pt500, Pt1000 (EN 60751: 1995) type Pt10GOST, Pt50GOST, Pt100GOST, Pt500GOST, Pt1000GOST (6651-94) type Cu10, Cu50, Cu100 (P50353-92) type Ni100 (DIN 43760) | |||||||||||||
| ||||||||||||||
Thermocouples | type B, E, J, K, N, R, S, T (IEC 584-1: 1995) type L (DIN 43710: 1985) type TXK, TXKH, TXA (P8.585-2001) | |||||||||||||
| ||||||||||||||
Potentiometer | 0 ... 20 kΩ (2-wire connection), 0.8 ... 20 kΩ (3-wire connection) | |||||||||||||
| ||||||||||||||
Voltage | selectable within the range -100 ... 100 mV | |||||||||||||
Input resistance | ≥ 1 MΩ (-100 ... 100 mV) |
Connection side | control side | |||||||||||||
Connection | SL1: 8a(+), 7a(-) | |||||||||||||
Output | Analog current output | |||||||||||||
|
Connection | SL1: 6b | |
Output type | open collector transistor (internal fault bus) |
Deviation | ||||||||||||||
| ||||||||||||||
Reaction time | worst case value (sensor breakage and/or sensor short circuit detection enabled) mV: 1 s, thermocouples with CJC: 1.1 s, thermocouples with fixed reference temperature: 1.1 s, 3- or 4-wire RTD: 920 ms, 2-wire RTD: 800 ms, Potentiometer: 2.05 s |
Output/supply, programming input | functional insulation, rated insulation voltage 50 V AC There is no electrical isolation between the programming input and the supply. The programming cable provides galvanic isolation so that ground loops are avoided. |
Display elements | LEDs | |
Control elements | DIP switch | |
Factory setting | ouput: current source 4 ... 20 mA input: Pt100, 4-wire, temperature range -200 ... 850 C (73 ... 1123 K) | |
Configuration | via DIP switches via PACTware | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2012 EN 61326-3-2:2008 | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | UL 61010-1:2012 |
Ambient temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Relative humidity | 5 ... 90 %, non-condensing up to 35 °C (95 °F) |
Degree of protection | IP20 | ||||||||||
Mass | approx. 100 g | ||||||||||
Dimensions | 12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) (W x H x D) | ||||||||||
| |||||||||||
Mounting | on termination board | ||||||||||
Coding | pin 1, 2 and 4 trimmed For further information see system description. |
EU-type examination certificate | BASEEFA 14 ATEX 0129 X | ||||||||||||||||
| |||||||||||||||||
Analog outputs, power supply, collective error | |||||||||||||||||
| |||||||||||||||||
Interface | |||||||||||||||||
| |||||||||||||||||
Certificate | BASEEFA 14 ATEX 0130 X | ||||||||||||||||
| |||||||||||||||||
Galvanic isolation | |||||||||||||||||
| |||||||||||||||||
Directive conformity | |||||||||||||||||
|
FM approval | ||||||||
| ||||||||
UL approval | ||||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related News and Applications
Read more on news and applications related to this product.