Select Your Country
IUR-F800-V1D-4A-FR2-02 RFID read/write device
Key Benefits at a Glance
- Integrated multiplexer
- Multi-tag reading of up to 200 tags increases productivity
- Sturdy housing, suitable for rough industrial use




Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
Technical data of IUR-F800-V1D-4A-FR2-02
RFID read/write device UHF for connecting external antennas, USA and Canada |
Operating frequency | 902 … 928 MHz: USA, Canada Transmission licenses for other countries on request |
Power Output | 100 mW … 1 W adjustable in 100 mW increments |
LED indication | 16 LEDs for displaying the operating and antenna status |
Operating voltage | UB | 24 V DC ± 20 % |
Power consumption | P0 | 24 VA |
Interface type | RS-232, Ethernet, USB (On-The-Go), Wiegand (Scan Mode Interface) |
Connection | M8 connector, 8-pin | |
Input type | Optocoupler | |
Number of inputs | 2 | |
Input voltage | 24 V DC | |
Input current | 20 mA |
Connection | M8 connector, 8-pin | |
Output type | 2 x optocouplers, 2 x relays | |
Number of outputs | 4 | |
Output voltage | 24 V DC | |
Output current | Optocoupler: 20 mA Relay: 1 A switching current, 2 A continuous load |
Degree of protection | IEC 60529 | |
RFID | ISO/IEC 18000-63 |
FCC approval | This device complies with part 15 of the FCC rules. Operation is subject to the following two conditions: (1) This device may not cause harmful interference, and (2) This device must accept any interference received, including interference that may cause undesired operation. Caution: Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment. | |
IC approval | This device complies with Industry Canada licence-exempt RSS standard(s) and with part 15 of the FCC Rules. Operation is subject to the following two conditions: (1) this device may not cause interference, and (2) this device must accept any interference, including interference that may cause undesired operation of the device. Le présent appareil est conforme aux CNR d'Industrie Canada applicables aux appareils radio exempts de licence. L'exploitation est autorisée aux deux conditions suivantes : (1) l'appareil ne doit pas produire de brouillage, et (2) l'utilisateur de l'appareil doit accepter tout brouillage radioélectrique subi, même si le brouillage est susceptible d'en compromettre le fonctionnement. | |
Radio approval | USA: FCC IREIURF800 Canada: IC 7037A-IURF800 |
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Climatic conditions | Air humidity 5 ... 95 % , noncondensing | |
Shock and impact resistance | Vibration (sine): 1 g, 10–150 Hz according to EN 60068-2-6 Shock (half-sine): 30 g according to EN 60068-2-27 |
Degree of protection | IP53 | ||||||||||
Connection | Inputs/outputs: M8 connector, 8-pin Relay, RS-232: M8 connector, 8-pin Ethernet: M12 plug connection Voltage supply: M8 connector, 4-pin External antennas: 4 SMA sockets, 50 Ω USB interface: mini-USB socket | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | approx. 1800 g | ||||||||||
Dimensions | |||||||||||
|
Related News and Applications
Read more on news and applications related to this product.