Select Your Country

Go to global website

IUH-HH50-FR2-10 RFID read/write device

Key Benefits at a Glance

  • Suitable for all IUC read/write tags according to EPC Gen2 (ISO/IEC 18000-63)
  • Robust design, suitable for indoor and outdoor use
  • Interchangeable module for IC-HH5x handheld
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of IUH-HH50-FR2-10

RFID read/write device for handheld, UHF, Australia
Operating frequency920 MHz … 926 MHz: Australia
Transmission licenses for other countries on request
Emitted power9 ... 380 mW EIRP adjustable
Supplyvia handheld reader
Degree of protectionEN 60529
RFIDISO/IEC 18000-63
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP54
Material
HousingPlastic ABS/PC
Massapprox. 58 g
Dimensions
Height27 mm
Width85 mm
Length52 mm
General Notes