Select Your Country
IUR-F800-V1D-4A-FR2-03 RFID read/write device
Key Benefits at a Glance
- Integrated multiplexer
- Multi-tag reading of up to 200 tags increases productivity
- Sturdy housing, suitable for rough industrial use




Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
Technical data of IUR-F800-V1D-4A-FR2-03
RFID read/write device UHF for connecting external antennas, China |
Operating frequency | 920.5 … 924.5 MHz: China Transmission licenses for other countries on request |
Power Output | 100 mW … 2 W adjustable in 100 mW increments |
LED indication | 16 LEDs for displaying the operating and antenna status |
Operating voltage | UB | 24 V DC ± 20 % |
Power consumption | P0 | 24 VA |
Interface type | RS-232, Ethernet, USB (On-The-Go), Wiegand (Scan Mode Interface) |
Connection | M8 connector, 8-pin | |
Input type | Optocoupler | |
Number of inputs | 2 | |
Input voltage | 24 V DC | |
Input current | 20 mA |
Connection | M8 connector, 8-pin | |
Output type | 2 x optocouplers, 2 x relays | |
Number of outputs | 4 | |
Output voltage | 24 V DC | |
Output current | Optocoupler: 20 mA Relay: 1 A switching current, 2 A continuous load |
Degree of protection | IEC 60529 | |
RFID | ISO/IEC 18000-63 |
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Climatic conditions | Air humidity 5 ... 95 % , noncondensing | |
Shock and impact resistance | Vibration (sine): 1 g, 10–150 Hz according to EN 60068-2-6 Shock (half-sine): 30 g according to EN 60068-2-27 |
Degree of protection | IP53 | ||||||||||
Connection | Inputs/outputs: M8 connector, 8-pin Relay, RS-232: M8 connector, 8-pin Ethernet: M12 plug connection Voltage supply: M8 connector, 4-pin External antennas: 4 SMA sockets, 50 Ω USB interface: mini-USB socket | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | approx. 1800 g | ||||||||||
Dimensions | |||||||||||
|
Related News and Applications
Read more on news and applications related to this product.