Select Your Country

Go to global website

HM-PF-BT-GP-010040 Viator Bluetooth HART Interface

Key Benefits at a Glance

  • Interface for wireless communication between PC host and any HART field device
  • Registered with HART Communication Foundation
  • Compatible with 32- and 64-bit Windows® 7, 8, 10, or 11
  • Powerful, high-speed Bluetooth®
  • Adaptive frequency hopping to reduce radio-frequency interference
  • HARTCommDTM software supports use with FDT Frame applications

Show more

Product Compliance: Europe – CE
Bluetooth® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of HM-PF-BT-GP-010040

Interface for wireless communication between PC host and HART field devices
Battery type3 x AAA-size batteries, 1.5 V DC, alkaline cells, type LR03
Operating durationapprox. 80 h (continuous operation)
Physical Bluetooth v2.1, Class 2, EDR
Transmitter frequency2402 ... 2480 MHz (Bluetooth)
Transmitter radiated powermax. 5.5 dBm
Detection range20 m in air
Antennaintegrated omnidirectional
SignalHART-compliant trapezoidal wave at 1200/2200 Hz
Hardware requirementsany PC, PDA, laptop, or other computer with Bluetooth capability
Operating systemWindows® , Windows Mobile® or any OS that supports Bluetooth COM port
FCC approvalFCC Part 15 B , FCC ID: 2A3WYID7
IC approvalICES-003 , IC: 30237-IDC747
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity0 ... 95 % non-condensing
Degree of protectionIP20
ConnectionHART I/O Interface cable , 0.5 mm² (20 AWG) fine-strand , termination test clips
MaterialPolycarbonate
Dimensions88 mm x 42 mm x 19 mm
Height19 mm
Width42 mm
Length88 mm
Cable length0.5 m
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
General Notes