Select Your Country
KCD0-SD3-Ex2.1545-Y1.SP Solenoid Driver
Key Benefits at a Glance
- 2-channel isolated barrier
- 24 V DC supply (loop powered)
- Current limit 45 mA at 15 V DC
- Test pulse immunity
- Housing width 12.5 mm
- Connection via spring terminals with push-in connection technology
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsRelated Products
Technical data of KCD0-SD3-Ex2.1545-Y1.SP
Signal type | Digital Output |
Rated voltage | Ur | loop powered |
Power dissipation | < 2 W | |
Power consumption |
Connection side | control side | |
Connection | terminals 5+, 6-; 7+, 8- limited electrical values : max. 30 V , max. 5 A | |
Test pulse length | max. 2 ms from DO card | |
Signal level | 1-signal: 18 ... 30 V DC 0-signal: 0 ... 5 V DC | |
Rated voltage | Ur | 18 ... 30 V DC |
Rated current | Ir | 0-signal: typ. 1.6 mA at 1.5 V DC; typ. 8 mA at 3 V DC (maximum leakage current DO card) 1-signal: ≥ 20 mA (minimum load current DO card) |
Inrush current | ≤ 200 mA after 100 µs |
Connection side | field side | |
Connection | terminals 1+, 2-; 3+, 4- | |
Internal resistor | Ri | approx. 167 Ω |
Current | Ie | typ. 45 mA |
Voltage | Ue | ≥ 15 V |
Current limit | Imax | 45 mA |
Open loop voltage | Us | typ. 23.8 V |
Switching frequency | f | max. 10 Hz |
Energized/De-energized delay | ≤ 20 ms / ≤ 20 ms |
Input/Output | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
Display elements | LED | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2017 , EN IEC 61326-1:2021 (industrial locations) , EN IEC 61326-3-2:2018 For further information see system description. | |
Degree of protection | IEC 60529:2013 | |
Protection against electrical shock | UL 61010-1:2019 |
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) |
Degree of protection | IP20 | ||||||||||
Connection | spring terminals | ||||||||||
Mass | approx. 95 g | ||||||||||
Dimensions | 12.5 x 124 x 114 mm (0.5 x 4.9 x 4.5 inch) (W x H x D) , housing type A2 | ||||||||||
| |||||||||||
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
EU-type examination certificate | UL 23 ATEX 3027 X | |||||||||||||||||||
| ||||||||||||||||||||
Input | ||||||||||||||||||||
| ||||||||||||||||||||
Certificate | UL 23 ATEX 3065 X | |||||||||||||||||||
| ||||||||||||||||||||
Galvanic isolation | ||||||||||||||||||||
| ||||||||||||||||||||
Directive conformity | ||||||||||||||||||||
|
UL approval | E106378 | |||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related News and Applications
Read more on news and applications related to this product.