Select Your Country

Go to global website

ICZ-3T-V15B T-Distributor

Key Benefits at a Glance

  • Direct coupling of t-pieces
  • Completeley screened
  • M12 round connection for BUS (B-coded)
  • Immunity to vibration
  • Data transmission up to 12 MBaud

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ZH

Technical data of ICZ-3T-V15B

T-Distributor for PROFIBUS
Number of pins5
Transfer rateup to 12 MBit/s
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
briefly to 250 °C (482 °F)
Degree of protectionIP67
ConnectionM12 connector/socket, 5-pin, B-coded for PROFIBUS
Material
ContactsCuZn, gold-plated
HousingPUR, oil resistant
Slotted nutCuZn, nickel-plated
General Notes