Select Your Country

Go to global website

IPH-18GM-V1 RFID read/write device

Key Benefits at a Glance

  • Read/write head with thread M18 x 1
  • Connection via V1 (M12 x 1) plug connection
  • Multihole-LED for function display
  • Degree of protection IP67
  • For connection to IDENTControl evaluation unit

Show more

Product Compliance: USA - FCC
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Approval
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ZH

Technical data of IPH-18GM-V1

LF RFID read/write device for IDENTControl
Operating frequency125 kHz
Transfer rate2 kBit/s
Sensing range
Read distance1 ... 50 mm
Write distance0 ... 40 mm
Widthmax. 40 mm
UL File NumberE87056
MTBF350 a (Operation at +40 °C)
LED green/yellowMultihole-LED:
green: power on
green flashing: read/write attempt performed
yellow: data carrier detected
Power consumptionP0≤ 1.2 W
Supplyfrom the IDENTControl
Radio equipment
Directive 2014/53/EUEN 301489-1
EN 301489-3
EN 300330
EN 62368-1
EN 50364
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 18000-2
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67
Connectionconnector M12 x 1
Material
HousingPBT/stainless steel
Encapsulation compoundFermadur
Installationnon-flush
Distance between two headsMultiplex on: ≥ 30 mm
Multiplex off: ≥ 180 mm
Massapprox. 40 g
Dimensions
Length66 mm
Diameter18 mm
General Notes