Select Your Country

Go to global website

IPH-F15-V1 RFID read/write device

Key Benefits at a Glance

  • Dual-LED for function display
  • Connection via V1 (M12 x 1) plug connection
  • Degree of protection IP67
  • Including robust stainless steel mounting plate with only 2 mounting points
Product Compliance: USA - cULus LISTED
Product Compliance: USA - FCC
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ZH

Technical data of IPH-F15-V1

LF RFID read/write device for IDENTControl
Operating frequency125 kHz
Transfer rate2 kBit/s
Sensing range
Read distance2 ... 155 mm
Write distance2 ... 140 mm
Width145 mm
UL File NumberE87056 only from low voltage, limited energy source (SELV or PELV) or listed Class 2 source
LED green/yellowgreen: power on
green flashing: read/write attempt performed
yellow: data carrier detected
Power consumptionP0≤ 1.2 W
Supplyfrom the IDENTControl
Radio equipment
Directive 2014/53/EUEN 301489-1
EN 301489-3
EN 300330
EN 62368-1
EN 50364
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 18000-2
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67
Connectionconnector M12 x 1
Material
HousingPBT/stainless steel/aluminum
Encapsulation compoundFermadur
Installation
Distance between two headsMultiplex on: ≥ 180 mm
Multiplex off: ≥ 1100 mm
Massapprox. 1200 g
Dimensions
Height40.5 mm
Width140 mm
Length190 mm
General Notes