Select Your Country

Go to global website

IPH-F61-V1 RFID read/write device

Key Benefits at a Glance

  • Particularly flat construction
  • Connection cable with V1 plug (M12 x 1)
  • Degree of protection IP67
  • Can be mounted on metal
  • For connection to IDENTControl evaluation unit

Show more

Product Compliance: United Kingdom – UKCA
Product Compliance: USA - cULus LISTED
Product Compliance: Europe – CE
Product Compliance: USA - FCC
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ZH

Technical data of IPH-F61-V1

LF RFID read/write device for IDENTControl
Operating frequency125 kHz
Transfer rate2 kBit/s
Sensing range
Read distance2 ... 45 mm
Write distance2 ... 35 mm
Widthmax. 65 mm
UL File NumberE87056
MTBF350 a (Operation at +40 °C)
Power consumptionP0≤ 1.2 W
Supplyfrom the IDENTControl
Radio equipment
Directive 2014/53/EUEN 301489-1
EN 301489-3
EN 300330
EN 62368-1
EN 50364
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 18000-2
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67
Connectionconnector M12 x 1
Material
HousingABS
Encapsulation compoundWEVO 403FL/300
Installation
Distance between two headsMultiplex on: ≥ 50 mm
Multiplex off: ≥ 290 mm
Massapprox. 50 g
Dimensions
Height12 mm
Width28 mm
Length80 mm
Cable length20 cm
General Notes