Select Your Country
LD31/LV31/76a/115/136 Thru-beam sensor
Key Benefits at a Glance
- Highly visible LED
- Powerful push-pull output
- Compact and stable housing
- Protection class II
Preferred Type







Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- ZH
Technical data of LD31/LV31/76a/115/136
Thru-beam sensor, 30 m detection range, red light, dark on, DC version, 2 push-pull outputs, emitter switch-off, fixed cable |
Emitter | LD31/76a/115 | |
Receiver | LV31/115/136 |
Effective detection range | 0 ... 30 m | |
Threshold detection range | 43 m | |
Light source | LED | |
Light type | modulated visible red light , 630 nm | |
Alignment aid | LED yellow: 1. LED illuminates: Sufficient light signal received, emitter and receiver alignment is correct 2. LED flashes: Reaching switching point 3. LED off: Light beam is interrupted or the alignment is out | |
Diameter of the light spot | approx. 800 mm at a distance of 30 m | |
Opening angle | Emitter: 1.5 ° , Receiver: 1.5 ° | |
Ambient light limit | 50000 Lux ; according to EN 60947-5-2 |
MTTFd | 750 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
Operation indicator | LED green: power on | |
Function indicator | LED yellow: 1. LED lit constantly: signal > 2 x switching point (operating reserve) 2. LED flashes: signal between 1 x switching point and 2 x switching point 3. LED off: signal < switching point |
Operating voltage | UB | 10 ... 30 V DC |
Ripple | 10 % | |
No-load supply current | I0 | Emitter: ≤ 18 mA Receiver: ≤ 18 mA |
Test input | emitter deactivation at +UB |
Switching type | dark-on | |
Signal output | 2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA | |
Voltage drop | Ud | ≤ 1.5 V |
Switching frequency | f | ≤ 250 Hz |
Response time | ≤ 2 ms |
Product standard | EN 60947-5-2 |
Protection class | II , rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 Output circuit basis insulation of input circuit according to EN 50178, rated insulation voltage 240 V AC | |
UL approval | cULus Listed, Class 2 Power Source, Type 1 enclosure | |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient temperature | -30 ... 55 °C (-22 ... 131 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
Degree of protection | IP67 | ||||||||||
Connection | Emitter: 2 m fixed cable , 3-wire Receiver: 2 m fixed cable , 4-wire | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | Emitter: 98 g Receiver: 132 g | ||||||||||
Dimensions | |||||||||||
|