Select Your Country
HiD2024 SMART Transmitter Power Supply/Current Driver
Key Benefits at a Glance
- 4-channel isolated barrier
- 24 V DC supply (bus powered)
- Analog in or analog out signals
- Sink and source mode outputs
- SMART pass-through
- Up to SIL 2 acc. to IEC/EN 61508
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
Technical data of HiD2024
Signal type | Analog input/analog output |
Safety Integrity Level (SIL) | SIL 2 |
Connection | SL1: 1a(-), 1b(-); 2a(+), 2b(+) | |
Rated voltage | Ur | 20.4 ... 30 V DC bus powered via Termination Board |
Ripple | ≤ 10 % | |
Rated current | Ir | 140 mA at 24 V and 20 mA |
Power dissipation | ≤ 1.8 W at 20 mA | |
Power consumption | ≤ 3.3 W at 20 mA |
Connection | SL1: 8a(+), 7a(-); 10a(+), 9a(-); 9b(+), 10b(-); 8b(+), 7b(-) | |||||||
Voltage drop | approx. 6 V or internal resistance 300 Ω at 20 mA | |||||||
Ripple | 200 mV eff | |||||||
Input | ||||||||
| ||||||||
Output | ||||||||
|
Connection | SL2: 5a(+), 5b(-); 1a(+), 1b(-); 3a(+), 3b(-); 7a(+), 7b(-) | |||||||
Voltage | ≥ 15 V at 20 mA | |||||||
Input | ||||||||
| ||||||||
Output | ||||||||
|
Deviation | at 20 °C (68 °F) ≤ ± 0.1 % incl. non-linearity and hysteresis (source mode 4 ... 20 mA) ≤ ± 0.2 % incl. non-linearity and hysteresis (sink mode 4 ... 20 mA) ≤ ± 0.2 % incl. non-linearity and hysteresis (source mode 1 ... 5 V) ≤ ± 0.2 % incl. non-linearity and hysteresis (analog output mode 4 ... 20 mA) | ||||
| |||||
Frequency range | field side into the control side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB) control side into the field side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB) | ||||
Rise time | 10 to 90 % ≤ 20 ms |
Output/power supply | basic insulation according to IEC 62103, rated insulation voltage 50 Veff |
Display elements | LED | |
Control elements | DIP switch potentiometer | |
Factory setting | analog input with source output | |
Configuration | via DIP switches via potentiometer | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2006 For further information see system description. | |
Degree of protection | IEC 60529 |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Degree of protection | IP20 | ||||||||||
Mass | approx. 140 g | ||||||||||
Dimensions | 18 x 114 x 130 mm (0.7 x 4.5 x 5.1 inch) (W x H x D) | ||||||||||
| |||||||||||
Mounting | on termination board | ||||||||||
Coding | pin 1 and 3 trimmed For further information see system description. |
EU-type examination certificate | CESI 02 ATEX 086 | ||||||||||||||||
| |||||||||||||||||
Supply | |||||||||||||||||
| |||||||||||||||||
Equipment | |||||||||||||||||
| |||||||||||||||||
Certificate | PF 11 CERT 2109 X | ||||||||||||||||
| |||||||||||||||||
Galvanic isolation | |||||||||||||||||
| |||||||||||||||||
Directive conformity | |||||||||||||||||
|
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related News and Applications
Read more on news and applications related to this product.