Select Your Country

Go to global website

KFD0-CS-Ex2.52 Repeater

Key Benefits at a Glance

  • 2-channel isolated barrier
  • 24 V DC supply (loop powered)
  • Current input/output 4 mA ... 20 mA
  • Accuracy 0.1 %
  • Entity parameter Io/Isc = 0 mA

Show more

Approval
Approval
Approval
Product Compliance: USA - cULus
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of KFD0-CS-Ex2.52

Signal typeAnalog input
Rated voltageUr4 ... 24 V DC , loop powered
Power dissipation150 mW
Power consumption1 W
Connectionterminals 12-, 11+; 8-, 10-, 9+
Voltage4 ... 24 V DC for 4 V < Uin < 24 V: 0.97 x Uin - (85 x current in A) - 1.3
Current4 ... 20 mA
Connectionterminals 1+, 2-; 4+, 5-
Transmission rangecurrent: 4 ... 24 mA
voltage: 4 ... 24 V DC
Accuracy0.1 %
Deviation
After calibration± 20 µA incl. calibration, linearity, hysteresis and load fluctuations at 20 °C (68 °F), Uin ≤ 20 V
+20 µA/-50 µA incl. calibration, linearity, hysteresis and load fluctuations at 20 °C (68 °F), 20 V < Uin < 24 V
Influence of ambient temperature± 1 µA/K (0 ... 50 °C (32 ... 122 °F)), Uin ≤ 12 V
± 2 µA/K (0 ... 60 °C (32 ... 140 °F)), Uin ≤ 18 V
± 5 µA/K (-20 ... 60 °C (-4 ... 140 °F)), Uin ≤ 24 V
Rise time≤ 10 ms at 4 ... 20 mA and 250 Ω load
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityNE 21:2011
Degree of protectionIEC 60529:2001
Protection against electrical shockUL 61010-1:2012
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 100 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2
Height119 mm
Width20 mm
Depth115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
EU-type examination certificateBASEEFA 03 ATEX 0141
MarkingEx-Hexagon II (1)GD, I (M1) [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I (-20 °C ≤ Tamb ≤ 60 °C) , [circuit(s) in zone 0/1/2]
VoltageUo25.2 V DC
CurrentIo0 mA
Output
Maximum safe voltageUm253 V eff (Attention! The rated voltage can be lower.)
CertificateTÜV 99 ATEX 1499 X
MarkingEx-Hexagon II 3G Ex nA II T4 [device in zone 2]
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 60079-15:2010
FM approval
Control drawing116-0129
UL approval
Control drawing116-0173 (cULus)
IECEx approval
IECEx certificateIECEx BAS 08.0059
IECEx marking[Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
General Notes