Select Your Country

Go to global website

FEF-PLT1-L2 Plastic fiber optic

Key Benefits at a Glance

  • High detection ranges achievable
  • Thread M8
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • EN
  • ES
  • FR

Technical data of FEF-PLT1-L2

Plastic fiber optic - thru-beam
Detection rangeSU18/35: 22859 mm
SU18: 2558 mm
SU19: 2558 mm
SU17.1: 19430 mm
ML17-LL: 3148 mm
MHP-FR: 1160 mm
Fiber optic lengthl2000 mm , adjustable
Fiber optic diameterd2.2 mm
Adapter form00
End piecethread
Bending radiusmin. 25 mm
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Material
Optical faceplastic
SheathingBlack polyethylene
Coreplastic
Scope of deliveryFiber optic cables packaged in pairs
Device seriesSU18/35 ; SU18 ; SU19 ; SU17.1; ML17-LL; MHP-FR
General Notes