Select Your Country

Go to global website

V15B-G-ABG-PG9 Female connector, field-attachable

Key Benefits at a Glance

  • B-coding for PROFIBUS
  • Field-attachable, shieldable
  • Metal housing
  • Iris spring shielding
  • cURus approval

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cURus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of V15B-G-ABG-PG9

Female connector M12 straight B-coded 5-pin, for cable diameter 5 - 8 mm, shielded, field-attachable
Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingB-coded
Operating voltageUBmax. 48 V AC / 60 V DC
Operating currentIBmax. 4 A
Insulation resistancemin. 10000 MΩ
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
UL File NumberE363587
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Pollution degree3
Plug connector
Tightening torque0.6 Nm
Tool installationstraight knurling , hexagon nut SW = 18 mm
Mating cyclesmin. 50
Shieldingiris spring shielding
Degree of protectionIP67
Connectionscrew terminals for max. 0.75 mm2 / AWG 18
Cable
Sheath diameter5 ... 8 mm
Core cross section0.75 mm2 / 18 AWG max.
Mass49.62 g
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyZinc diecast, nickel-plated
Contact surfaceAu
General Notes