Select Your Country

Go to global website

CBX800-KIT-B19-IP54 Connector box

Key Benefits at a Glance

  • Easy scanner connection by means of clamp terminals
  • Degree of protection IP54
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of CBX800-KIT-B19-IP54

Connector box for barcode scanner
Display elements8 LEDs (POWER, ERROR, TRIGGER, IN 2, OUT 1, OUT 2, READY, HOST)
Operating voltageUB10 ... 30 V DC PELV
Current consumptionmax. 2.5 A
Power consumptionP0max. 3 W
Physical Ethernet
ProtocolTCP/IP , EtherNet/IP
Transfer rate100 MBit/s
Directive conformity89/336 EWG
Standard conformity
Noise immunityEN 61000-6-2
Degree of protectionEN 60529
Shock and impact resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humidity90 % , noncondensing
Shock resistance30G ; 11 ms ; 3 impacts on each axis
Vibration resistance1.5 mm ; 10 ... 55 Hz ; 2 hours on each axis
Degree of protectionIP54
Connection25-pin Sub-D socket for Barcode scanner
M16 cable gland for system connection (5x) ,
RJ-45 socket, 8-pin , ...
Material
HousingPC (Polycarbonate)
Mass780 g
Dimensions
Height71 mm
Width192 mm
Depth180 mm
General Notes