Select Your Country

Go to global website

HiC2832R1 Switch Amplifier

Key Benefits at a Glance

  • 2-channel isolated barrier
  • 24 V DC supply (bus powered)
  • Dry contact or NAMUR inputs
  • Application-specific outputs
  • 2 passive transistor outputs (resistive)
  • Line fault detection (LFD)
  • Line fault transparency (LFT)
  • Reversible mode of operation
  • Up to SIL 2 (SC 3) acc. to IEC/EN 61508

Show more

Approval
Product Compliance: Europe – CE
Approval
Functional Safety: Safety Integrity Level - 2
Approval
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of HiC2832R1

Signal typeDigital Input
Safety Integrity Level (SIL)SIL 2
Systematic capability (SC)SC 3
ConnectionSL1: 1a(-), 1b(-); 2a(+), 2b(+)
Rated voltageUr19 ... 30 V DC bus powered via Termination Board
Ripple≤ 10 %
Rated currentIr≤ 30 mA
Power dissipation≤ 600 mW
Power consumption≤ 700 mW
Connection sidefield side
ConnectionSL2: 5a(+), 5b(-); 1a(+), 1b(-)
Rated valuesacc. to EN 60947-5-6 (NAMUR), see manual for electrical data
Open circuit voltage/short-circuit currentapprox. 10 V DC / approx. 8 mA
Switching point/switching hysteresis1.2 ... 2.1 mA / approx. 0.2 mA
Line fault detectionbreakage I ≤ 0.1 mA , short-circuit I ≥ 6.5 mA
Pulse/Pause ratiomin. 100 µs / min. 100 µs
Connection sidecontrol side
ConnectionSL1: 8a(+), 7a(-); 10a(+), 9a(-)
Rated voltageUr19 ... 30 V DC with external resistance > 2 kΩ, e. g. 16-channel ProSafe DI card SDV144 from Yokogawa
Response time≤ 200 µs
Output I, IIsignal or fault message, passive transistor output (resistive)
0-signal: 33 kΩ ± 5 % + voltage drop 6.5 V ± 0.5 V
1-signal: voltage drop 6.5 V ± 0.5 V
fault: > 100 kΩ
ConnectionSL1: 6b
Output typeopen collector transistor (internal fault bus)
Switching frequency≤ 5 kHz
Output/power supplybasic insulation according to IEC/EN 61010-1, rated insulation voltage 60 Veff
Output/Outputbasic insulation according to IEC/EN 61010-1, rated insulation voltage 60 Veff
Display elementsLEDs
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityEN IEC 61326-3-2:2018 , NE 21:2017
For further information see system description.
Degree of protectionIEC 60529:2001
Protection against electrical shockIEC 61010-1
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP20
Massapprox. 100 g
Dimensions12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) (W x H x D)
Height106 mm
Width12.5 mm
Depth128 mm
Mountingon termination board
Codingpin 1 and 2 trimmed
For further information see system description.
EU-type examination certificateBVS 11 ATEX E 026
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
[exsign] II (1)D [Ex ia Da] IIIC
[exsign] I (M1) [Ex ia Ma] I
InputEx ia
VoltageUo10.5 V
CurrentIo17.1 mA
PowerPo45 mW (linear characteristic)
Supply
Maximum safe voltageUm253 V AC (Attention! Um is no rated voltage.)
Output
Maximum safe voltageUm253 V AC (Attention! Um is no rated voltage.)
CertificateKIWA 15 ATEX 0037 X
MarkingEx-Hexagon II 3G Ex ec IIC T4 Gc
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Input/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 60079-7:2015+A1:2018 , EN 50303:2000
FM approval
Control drawing116-0430 (cFMus)
UL approvalE106378
Control drawing116-0331
IECEx approval
IECEx certificateIECEx BVS 11.0040
IECEx KIWA 15.0019X
IECEx marking[Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I , Ex ec IIC T4 Gc
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
General Notes