Select Your Country

Go to global website

CBX500-KIT-B6 Connector box for barcode scanner

Key Benefits at a Glance

  • Connect up to 32 scanners to a network with ID-NetTM
  • PROFIBUS interface
  • Easy scanner connection by means of clamp terminals
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • ZH

Technical data of CBX500-KIT-B6

PROFIBUS Connector box for barcode scanner
Display elements5 LEDs (POWER, TRIGGER, IN 2, OUT 1, OUT 2)
Operating voltageUB10 ... 30 V DC PELV
Current consumptionmax. 2.5 A
Power consumptionP0max. 3 W
Physical RS-485
ProtocolPROFIBUS DP V0 and V1
Transfer rate9.6; 19.2; 93.75; 187.5; 500; 1500 kBit/s
3; 6; 12 Mbit/s self-synchronizing
Directive conformity89/336 EWG
Standard conformity
Product standardEN 60947-5-2:2007
IEC 60947-5-2:2007
Noise immunityEN 61000-6-2
Degree of protectionEN 60529
Shock and impact resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient temperature-35 ... 50 °C (-31 ... 122 °F) Mount, connect, and configure only between 0° ... 50°
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humidity90 % , noncondensing
Shock resistance30G ; 11 ms ; 3 impacts on each axis
Vibration resistance1.5 mm ; 10 ... 55 Hz ; 2 hours on each axis
Degree of protectionIP40
Connection25-pin Sub-D socket for Barcode scanner ,
M16 cable gland for system connection (5x) ,
9-pin Sub-D socket for PROFIBUS interface
Material
HousingPC (Polycarbonate)
Mass780 g
Dimensions
Height71 mm
Width192 mm
Depth180 mm
General Notes