Select Your Country

Go to global website

KT-MB-GT2AD.FF Diagnostic Gateway KitFieldConnex® Fieldbus

Key Benefits at a Glance

  • System integration kit for Advanced Diagnostics
  • PCS integration via Diagnostic Manager or device DTM
  • Simple automatic setup of Advanced Diagnostics
  • Common alarm handling
  • For FOUNDATION Fieldbus and PROFIBUS PA
  • Installation in Zone 2

Show more

FieldConnex® interface
Approval
FOUNDATION Fieldbus interface
Product Compliance: Europe – CE
Interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of KT-MB-GT2AD.FF

Diagnostic gateway kit with Ethernet, FF-H1 interface for advanced diagnostics
Design / MountingMotherboard based
Installation in hazardous areaZone 2 / Div. 2
Rated voltageUr19.2 ... 35 V DC SELV/PELV
Rated currentIr120 ... 70 mA
Power dissipationmax. 2.5 W
Number of segments4
Fieldbus typeFOUNDATION Fieldbus
Physical layer profileprofile type 114
ITK version6
Implementationresource block 1x RS
function block 4x MDI, 1x MDO, 1x MAI, 1x DI
transducer block 16x ADM TB, 1x IO TB
Firmware updateEthernet
Polaritypolarity-sensitive
Rated voltageUN9 ... 35 V
Rated currentIN0 mA
Port100 BASE-TX
ProtocolTCP/IP and UDP/IP
ServicesICMP , DHCP , AutoIP , HTTP
Connection typeRJ-45 socket, 8-pin
Transfer rate100 MBit/s
Number of Diagnostic Bus Channels2
Number of Diagnostic Modules/Channel31 Using Ethernet Interface , 8 Using Fieldbus Interface
Terminationintegrated
Cable length/Channel30 m
LED ERRred: Hardware fault
LED PWRgreen: Power on
LINK/ACTyellow
CH1, CH2yellow: diagnostic bus activity
Output Ialarm output diagnostic bus channel 1 , volt-free contact , NC contact
Voltage50 V DC
Currentmax. 1 A
Output IIalarm output diagnostic bus channel 2 , volt-free contact , NC contact
Voltage50 V DC
Currentmax. 1 A
Output IIIcommon alarm , volt-free contact , NC contact
Voltage50 V DC
Currentmax. 1 A
All circuits/FEfunctional insulation acc. to IEC 62103, rated insulation voltage 50 Veff
Output I, II/other circuitsfunctional insulation acc. to IEC 62103, rated insulation voltage 250 Veff
Ethernet/Supplyfunctional insulation acc. to IEC 62103, rated insulation voltage 50 Veff
Ethernet/other circuitsfunctional insulation acc. to IEC 62103, rated insulation voltage 50 Veff
Fieldbus/other circuitsfunctional insulation acc. to IEC 62103, rated insulation voltage 50 Veff
Diagnostic Bus/other circuitsfunctional insulation acc. to IEC 62103, rated insulation voltage 50 Veff
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Galvanic isolationIEC 62103
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Fieldbus standardIEC 61158-2
Climatic conditionsDIN IEC 721
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
EthernetIEEE 802.3
Ambient temperature-40 ... 60 °C (-40 ... 140 °F) hazardous area
-40 ... 70 °C (-40 ... 158 °F) safe area horizontal DIN rail mounting
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity< 95 % non-condensing
Shock resistance15 g 11 ms
Vibration resistance1 g , 10 ... 150 Hz
Pollution degreemax. 2, according to IEC 60664
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
Housing materialPolycarbonate
Degree of protectionIP20
Mass470 g
Dimensions
Heightsee dimensions
Widthsee dimensions
Depthsee dimensions
MountingDIN rail mounting
CertificateTÜV 14 ATEX 115980 X
MarkingEx-Hexagon II 3 G Ex nA IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012 , EN 60079-11:2012 , EN 60079-15:2010
IECEx approvalIECEx TUN 14.0003X
Approved forEx nA IIC T4 Gc
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
General Notes