Key Benefits at a Glance
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
CCD barcode scanner |
Light type | 4 Red LED, 630 nm | |
Symbologies | EAN/UPC, Code 39, Code 32, Code 128, GS1-128, ISBT 128, Interleaved and Standard 2 of 5, Codabar, ABC Codabar, GS1 Databar (Omnidirectional, Limited, Expanded), Code 93, Code 11, MSI | |
Scan rate | 320 s-1 | |
Read distance | 50 ... 430 mm | |
Optical face | frontal | |
Resolution | 0.1 mm ( 4 mils ) |
Camera | ||||||||
|
Operation indicator | Power on | |
Function indicator | LED signals the successful read-in of a barcode (GOOD READ) LED Trigger | |
Control elements | Button for manual triggering |
Operating voltage | UB | 5 V ± 5 % |
Operating current | IB | 350 mA |
Power consumption | P0 | 1.75 W |
Interface type | Type A USB |
Input type | Optocoupler | |
Number/Type | 1 trigger input (Internal or external power supply) |
Number/Type | 2 electronic outputs controllable per software | |
Switching voltage | max. 30 V DC | |
Switching current | max. 30 mA |
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Relative humidity | 90 % , noncondensing | |
Shock resistance | IEC 68-2-27 Test EA 30G; 11 ms; 3 impacts on each axis | |
Vibration resistance | IEC 68-2-6 Test FC 1.5 mm ; 10 ... 55 Hz ; 2 hours on each axis |
Degree of protection | IP64 | ||||||||||
Connection | fixed cable with Type A USB | ||||||||||
Material | |||||||||||
| |||||||||||
Cable | |||||||||||
| |||||||||||
Mass | 105 g | ||||||||||
Dimensions | |||||||||||
|
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Categories | Description | Status |
---|---|---|
Functional | These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login). | |
Analytics | We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it. | |
Marketing | These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content. |