Select Your Country
LB2016E Digital Output with Position Feedback
Key Benefits at a Glance
- 1-channel
- 1 digital output, 2 digital inputs
- Installation in Zone 2 or safe area
- Inputs and output Ex ic
- Line fault detection switched on and off
- Positive or negative logic selectable
- Simulation mode for service operations (forcing)
- Permanently self-monitoring
- Output with watchdog
- Output with bus-independent safety shutdown
- Module can be exchanged under voltage
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsRelated Products
Technical data of LB2016E
Occupied slots | 1 |
Connection | backplane bus | |
Rated voltage | Ur | Use only in connection with the power supplies LB9*** |
Power dissipation | 1.3 W | |
Power consumption | 1.85 W |
Connection | backplane bus | |
Interface | manufacturer-specific bus to standard com unit |
Number of channels | 2 | ||||||||||
Sensor interface | |||||||||||
| |||||||||||
Connection | channel I: 2+, 5-; channel II: 3+, 6- | ||||||||||
Rated values | acc. to EN 60947-5-6 (NAMUR) | ||||||||||
Switching point/switching hysteresis | 1.2 ... 2.1 mA / ± 0.2 mA | ||||||||||
Voltage | 8.2 V | ||||||||||
Internal resistor | Ri | 1 kΩ | |||||||||
Line fault detection | can be switched on/off for each channel via configuration tool | ||||||||||
| |||||||||||
Minimum pulse duration | 1 ms |
Number of channels | 1 | ||||||||||
Suitable field devices | |||||||||||
| |||||||||||
Connection | channel I: 1+, 4- | ||||||||||
Internal resistor | Ri | 258 Ω | |||||||||
Current limit | Imax | 40 mA | |||||||||
Open loop voltage | Us | 23 V | |||||||||
Line fault detection | can be switched on/off for each channel via configuration tool , also when turned off (every 2.5 s the valve is turned on for 2 ms) | ||||||||||
| |||||||||||
Response time | 20 ms (depending on bus cycle time) | ||||||||||
Watchdog | within 0.5 s the device goes in safe state, e.g. after loss of communication |
LED indication | Power LED (P) green: supply Diagnostic LED (I) red: module fault , red flashing: communication error , white: fixed parameter set (parameters from com unit are ignored) , white flashing: requests parameters from com unit Status LED (O: output, I1: input 1, I2: input 2) red: line fault (lead breakage or short circuit) , yellow: state of digital I/O (0/1) | |
Coding | optional mechanical coding via front socket |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Environmental test | EN 60068-2-14 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Damaging gas | EN 60068-2-42 | |
Relative humidity | EN 60068-2-78 |
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | 95 % non-condensing | |
Altitude | max. 2000 m | |
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance | |
Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 |
Degree of protection | IP20 when mounted on backplane | |
Connection | removable front connector with screw flange (accessory) wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2) | |
Mass | approx. 150 g | |
Dimensions | 16 x 100 x 102 mm (0.63 x 3.9 x 4 inch) |
EU-type examination certificate | EXA 16 ATEX 0035X | ||||||||||||||||
| |||||||||||||||||
Input | |||||||||||||||||
| |||||||||||||||||
Output | |||||||||||||||||
| |||||||||||||||||
Galvanic isolation | |||||||||||||||||
| |||||||||||||||||
Directive conformity | |||||||||||||||||
|
ATEX approval | EXA 16 ATEX 0035X | ||||
IECEx approval | IECEx EXA 16.0010X | ||||
|
System information | The module has to be mounted in appropriate backplanes (LB9***) in Zone 2 or outside hazardous areas. Here, observe the corresponding declaration of conformity. For use in hazardous areas (e. g. Zone 2, Zone 22 or Div. 2) the module must be installed in an appropriate enclosure. | |
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |