Key Benefits at a Glance
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
LF read/write head, for IDENTControl, for hazardous areas |
Operating frequency | 125 kHz | ||||||||||
Transfer rate | 2 kBit/s | ||||||||||
Sensing range | |||||||||||
| |||||||||||
UL File Number | E254700 | ||||||||||
MTBF | 350 a (Operation at +40 °C) |
LED green/yellow | green: power on green flashing: read/write attempt performed yellow: data carrier detected |
Power consumption | P0 | ≤ 1.2 W |
Supply | from the IDENTControl |
Electromagnetic compatibility | EN 301489-1 EN 301489-3 EN 300330 | |
Degree of protection | EN 60529 | |
Safety | EN 62368-1 | |
RFID | ISO/IEC 18000-2 |
UL approval | Class I, Division 1, Groups C, D | |
FCC approval | This device complies with part 15 of the FCC rules. Operation is subject to the following two conditions: (1) This device may not cause harmful interference, and (2) This device must accept any interference received, including interference that may cause undesired operation. Caution: Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment. |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Degree of protection | NEMA Type 4, 7, 9 | ||||||||||
Connection | Terminals | ||||||||||
Material | |||||||||||
| |||||||||||
Installation | |||||||||||
| |||||||||||
Mass | approx. 4080 g | ||||||||||
Dimensions | |||||||||||
|
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Categories | Description | Status |
---|---|---|
Functional | These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login). | |
Analytics | We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it. | |
Marketing | These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content. |