Select Your Country
HiC2027ES SMART Transmitter Power Supply
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (bus powered)
- Input for 2-wire SMART transmitters and current sources
- Signal splitter (1 input and 2 outputs)
- Dual output 0/4 mA ... 20 mA or 0/1 V ... 5 V
- Up to SIL 3 acc. to IEC/EN 61508
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
Technical data of HiC2027ES
Signal type | Analog input |
Safety Integrity Level (SIL) | SIL 3 | |
Systematic capability (SC) | SC 3 |
Connection | SL1: 1a, 1b(-); 2a, 2b(+) | |
Rated voltage | Ur | 20 ... 30 V DC bus powered via Termination Board |
Ripple | within the supply tolerance | |
Rated current | Ir | ≤ 90 mA |
Power dissipation | approx. 1.4 W at 20 mA transfer current, 250 Ω in both outputs | |
Power consumption | 2 W |
Connection side | field side | |
Connection | SL2: 5a(+), 5b(-): sink SL2: 1a(+), 1b(-), 7a(-): source | |
Input signal | 0/4 ... 20 mA | |
Voltage drop | SL2: 1a(+), 1b(-), 7a(-): ≤ 6.1 V at 20 mA | |
Short-circuit current | SL2: 5a(+), 5b(-): 25 mA | |
Input resistance | SL2: 5a(+), 5b(-): max. 500 Ω (BRAIN) (250 Ω load) | |
Available voltage | SL2: 5a(+), 5b(-): ≥ 16 V at 20 mA , ≥ 18.5 V at 4 mA |
Connection side | control side | |
Connection | SL1: 8a(+), 7a(-), channel 1: source and sink SL1: 10a(+), 9a(-), channel 2: source and sink | |
Load | channel 1: 0 ... 500 Ω (20 mA)/> 1 MΩ (5 V) channel 2: 0 ... 500 Ω (20 mA)/> 1 MΩ (5 V) | |
Output signal | 0/4 ... 20 mA or 0/1 ... 5 V | |
Ripple | max. 50 µA rms |
Deviation | Iout < 20 µA (0.1 %); Vout < 10 mV (0.2 %) incl. calibration, linearity, hysteresis and fluctuation of supply voltage, at 20 °C (68 °F), 0/4 ... 20 mA, 0/1 ... 5 V | ||||
| |||||
Frequency range | field side into the control side: bandwidth with 0.5 Vpp signal 0 ... 6 kHz (-3 dB) control side into the field side: bandwidth with 0.5 Vpp signal 0.3 ... 6 kHz (-3 dB) | ||||
Settling time | 6 ms | ||||
Rise time/fall time | 2 ms |
Output/power supply | functional insulation, rated insulation voltage 50 V AC | |
Output/Output | functional insulation, rated insulation voltage 50 V AC |
Display elements | LED | |
Control elements | DIP switch | |
Factory setting | output: current source | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2012 EN 61326-3-2:2008 | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | UL 61010-1:2012 |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Degree of protection | IP20 | ||||||||||
Mass | approx. 105 g | ||||||||||
Dimensions | 12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) (W x H x D) | ||||||||||
| |||||||||||
Mounting | on termination board | ||||||||||
Coding | pin 2 and 3 trimmed For further information see system description. |
EU-type examination certificate | BASEEFA 13 ATEX 0075 X | |||||||||||||||||||||||||
| ||||||||||||||||||||||||||
Supply | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
Equipment | SL2: 5a(+), 5b(-) | |||||||||||||||||||||||||
| ||||||||||||||||||||||||||
Equipment | SL2: 1a(+), 1b(-), 7a(-) | |||||||||||||||||||||||||
| ||||||||||||||||||||||||||
Output | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
Certificate | BASEEFA 13 ATEX 0076 X | |||||||||||||||||||||||||
| ||||||||||||||||||||||||||
Galvanic isolation | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
Directive conformity | ||||||||||||||||||||||||||
|
UL approval | E106378 | |||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related News and Applications
Read more on news and applications related to this product.