Select Your Country
BB10-P-6118/33/35/59/103 Thru-beam sensor
Key Benefits at a Glance
- Single-beam miniature photoelectric sensor, ideal for installing in frames or contours
- Integrated circuit
- Plug-in style housing for 13 mm hole
- Dark on version




Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- IT
Technical data of BB10-P-6118/33/35/59/103
Miniature photoelectric sensor with plug-in style housing for mounting in 13 mm hole |
Emitter | BB10-T-6118 | |
Receiver | BB10-R-F1/33/35/59/103/115-7m |
Effective detection range | 0 ... 2 m | |
Threshold detection range | 2.5 m | |
Light source | IRED | |
Light type | modulated infrared light , 880 nm | |
Diameter of the light spot | approx. 250 mm at a distance of 2 m | |
Opening angle | Emitter: +/- 3 ° Receiver: +/- 10 ° at max. sensing range ; typical | |
Optical face | frontal | |
Ambient light limit | halogen light 100000 Lux ; according to EN 60947-5-2:2007 |
MTTFd | 795 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
Function indicator | LED red: lights up when receiving the light beam ; flashes when falling short of the operating reserve; OFF when light beam is interrupted |
Operating voltage | UB | 10 ... 30 V DC |
No-load supply current | I0 | Emitter: ≤ 20 mA Receiver: ≤ 10 mA |
Switching type | dark-on | |
Signal output | 1 PNP output, short-circuit protected, reverse polarity protected, open collector | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA | |
Voltage drop | Ud | ≤ 1.5 V DC |
Switching frequency | f | 100 Hz |
Response time | 5 ms |
Product standard | EN 60947-5-2 |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) , fixed installation -20 ... 60 °C (-4 ... 140 °F) , movable | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Relative humidity | 90 % , noncondensing |
Degree of protection | IP67 | |||||||
Connection | 7 m fixed cable Receiver: grey ; Emitter: black | |||||||
Material | ||||||||
| ||||||||
Mass | approx. 100 g per device | |||||||
Dimensions | ||||||||
|
Related News and Applications
Read more on news and applications related to this product.