Select Your Country

Go to global website

HiD2872 Solenoid Driver

Key Benefits at a Glance

  • 2-channel isolated barrier
  • 24 V DC supply (bus or loop powered)
  • Output 40 mA at 12 V DC, 55 mA current limit
  • Contact or logic control input
  • Entity parameter Io/Isc = 110 mA
  • Line fault detection (LFD)
  • Up to SIL 2 acc. to IEC/EN 61508 (bus powered)
  • Up to SIL 3 acc. to IEC/EN 61508 (loop powered)

Show more

Approval
Approval
Product Compliance: USA - cCSAus
Product Compliance: Europe – CE
Functional Safety: Safety Integrity Level - 3
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of HiD2872

Signal typeDigital Output
Safety Integrity Level (SIL)SIL 3
ConnectionSL1: 1a(-), 1b(-); 2a(+), 2b(+)
Rated voltageUr20.4 ... 30 V DC loop powered
20.4 ... 30 V DC bus powered via Termination Board
Input current62 mA at 24 V, 300 Ω load (per channel)
Power dissipation1 W at 24 V, 300 Ω load (per channel)
Connection sidecontrol side
ConnectionSL1: 8a(+), 7a(-); 10a(+), 9a(-) bus powered
SL1: 8b(+), 7b(-); 9b(+), 10b(-) loop powered
Control inputexternal switch (dry contact or open collector) non isolated or logic signal input fully floating
Signal level1-signal: 15...30 V DC (current limited to 3 mA) or contact close (internal 10 kΩ pull-up)
0-signal: 0...5 V DC or contact open
Power dissipation1 W at 24 V, 300 Ω load (per channel) for loop powered
Inrush current0.2 A , 15 ms loop powered
Connection sidefield side
ConnectionSL2: 5a(+), 5b(-), 7a(+); 1a(+), 1b(-), 3b(+)
Internal resistorRiapprox. 240 Ω
CurrentIe≤ 40 mA
VoltageUe≥ 12 V
Current limitImax55 mA
Open loop voltageUsapprox. 22.5 V
Loadnominal 0.1 ... 5 kΩ
Switching frequencyf- bus powered: filter OFF: max. 150 Hz, filter ON: max. 15 Hz
- loop powered: max. 10 Hz
Energized/De-energized delay- bus powered: filter OFF: 1 ms, filter ON: 10 ms
- loop powered: switch-on 50 ms, switch-off 6 ms (300 Ω load)
ConnectionSL1: 6b
Output typeopen collector transistor (internal fault bus)
Fault current4 mA pulsing (20 ms ON, 200 ms OFF)
Fault levellead short-circuit detection at < 25 Ω
lead breakage detection at > 100 kΩ typical
Output/Outputsafe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 60 V
Output/power supply, inputs, and collective errorsafe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 375 V
Display elementsLEDs
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityNE 21:2006
For further information see system description.
Degree of protectionIEC 60529:2001
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity5 ... 90 %, non-condensing up to 35 °C (95 °F)
Degree of protectionIP20
Massapprox. 140 g
Dimensions18 x 114 x 130 mm (0.7 x 4.5 x 5.1 inch) (W x H x D)
Height114 mm
Width18 mm
Depth130 mm
Mountingon termination board
Codingpin 1 and 4 trimmed
For further information see system description.
EU-type examination certificateCESI 10 ATEX 036
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
[exsign] II (1)D [Ex ia Da] IIIC
[exsign] I (M1) [Ex ia Ma] I
OutputEx ia Ga, Ex ia Da, Ex ia Ma
VoltageUo26 V
CurrentIo110 mA
PowerPo715 mW
Supply
Maximum safe voltageUm253 V AC (Attention! Um is no rated voltage.)
CertificatePF 10 CERT 1729 X
MarkingEx-Hexagon II 3G Ex nA IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010
CSA approval
Control drawing366-005CS-12B (cCSAus)
IECEx approval
IECEx certificateIECEx CES 10.0013
IECEx marking[Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
General Notes